HES3D-H120-36

3-WAY ADJUSTABLE CONCEALED HINGEHES3D-H120-36

3 / 3 total results

Filter items

Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, cabinet


  • Passed 300K open/close private cycle test

Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, cabinet

—For a 36mm thick door, the mortise is centred and allows it to function as either a left or right-handed door.
—Has increased load capacity of 50 kg with two hinges.
—Thin profile (21mm) allows for shallow mortise.
—Easy and quick installation features:
• Door part and jamb part can be separated for easy installation.
• Door can be temporary hanged on the jamb before fixing with screws.
—Vertical, horizontal and depth adjustments can be done post installation.
Application
Interior doors
Accessories
Cross-recessed countersunk tapping screw 5 x 20 (4 pcs / hinge) stainless steel
Hex key 3
Cutout template
Sold separately
HES3D-120-JIG (installation jig)

Videos

Related Information

Drawings / Illustrations

  • [Locus Chart]
  • [Cut Out Dimensions]

Spec Table

Body [[Hinge]]

Image Item Name Item Code Purchase Quotation
HES3D-H120-36DC 170-047-861
HES3D-H120-36DN 170-047-862
HES3D-H120-36BL 170-047-863
Image Item Name Purchase Item Code Quotation RoHS MainColour Max.DoorWidth Max.DoorHeight Min.DoorThickness LoadCapacityN/2pcs LoadCapacitykgf/2pcs LoadCapacityN/3pcs LoadCapacitykgf/3pcs OpeningAngle MainMaterial MainFinish Additionalfeature BodyLengthL Application DoorMaterial DoorCutoutDepth FrameCutoutDepth ConcealedHingeType-WebFiltering MainMaterialofConcealedHingeBody-[WebFiltering] MainColourofConcealedHingeBody-[WebFiltering] LoadCapacitykgf(2hinges) LoadCapacityN/2pc LoadCapacityN/3pc Loadcapacity(kgf/3pc) Mainfinishes Applications EAN

HES3D-H120-36DC

170-047-861

Silver

900

2700

34

-

-

-

-

180°

ZincAlloy(ZDC)

-

3DAdjustment
Separable
TemporaryHoldingFeature

120

-

Wood

0–25max.

0–25max.

Body

Othermetals

Silver

50

490

637

65

SatinChromePlating

Architectural

4510932193245

HES3D-H120-36DN

170-047-862

ChampagneGold

900

2700

34

490

-

637

65

180°

ZincAlloy(ZDC)

SatinChromePlating

3DAdjustment
Separable
TemporaryHoldingFeature

120

Architectural

Wood

0–25max.

0–25max.

Body

Othermetals

Gold

50

-

-

-

-

-

4510932193252

HES3D-H120-36BL

170-047-863

Black

900

2700

34

490

50

637

65

180°

ZincAlloy(ZDC)

SatinChromePlating

3DAdjustment
Separable
TemporaryHoldingFeature

120

Architectural

Wood

0–25max.

0–25max.

Body

Othermetals

Black

-

-

-

-

-

-

4510932193269

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
Locus Chart
Cut Out Dimensions
Content 2D 3D
Locus Chart DXF DWG SAT IGES X_T STEP
Cut Out Dimensions DXF DWG SAT IGES X_T STEP

Slide to See More

Body [[Hinge]]

Item Name
HES3D-H120-36DC
HES3D-H120-36DN
HES3D-H120-36BL
Item Name 2D 3D Others RoHS Item Code
HES3D-H120-36DC DXF DWG SAT IGES X_T STEP 3DPDF

170-047-861

HES3D-H120-36DN DXF DWG SAT IGES X_T STEP 3DPDF

170-047-862

HES3D-H120-36BL DXF DWG SAT IGES X_T STEP 3DPDF

170-047-863

Slide to See More

Item Name
HES3D-120-JIG
Item Name 2D 3D RoHS Item Code
HES3D-120-JIG DXF DWG SAT IGES X_T STEP

170-044-186

Slide to See More

Catalogue

Manuals

Installation Manual 1430_4_hes3d_h120_36_e.pdf

Note

—Read all remarks on handling thoroughly before use.
—Please use the Selection Tool for HES Concealed Hinges to select a hinge.
—When use with a door damper, the following dampers are recommended:
- LDD-S
- LDD-V
- LDD-V100
- LDC-N2
* Each door damper has different load capacity. Please check that before use.
—Required number of hinges also depends on door stiffness and warpage.
Please check actual conditions and performance before use.
—If door restrictors are needed, HES3D-120-A100 is recommended.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • HINGE INSTALLATION JIG HES3D-120-JIG

×
×
Filter
Filter items
Search Clear All ×
Door Width (mm)
  • -
Door Height (mm)
  • -
Door Thickness (mm)
  • -
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More