ALT-ST15-D360

POCKET DOOR SYSTEMALT-ST15-D360

15 / 15 total results

Filter items
  • POCKET DOOR SYSTEM
  • Inset / Soft Close
  • ALT-ST15-D360
  • Passed 40,000 open/close cycle tests
Inset pocket door system with door alignment adjustability.
●The sliding system allows doors to retract inside cabinets. Doors will not occupy space, providing full access to inside of cabinets.
●The hanging angle of the door can be easily adjusted. When installing, the door can be lifted upward into 5 different angles.
●The fittings allow the door to retract further into the cabinet than the ALTST20-D360.
●The door closes slowly and quietly.
●The damper hinges can be replaced with hinges with catch function.

Videos

Related Information

Drawings / Illustrations

Spec Table

Body [Part Kit]

Image Item Name Item Code Purchase Quotation
ALT-ST15-D360SM-KIT 180-055-056
eShop
ALT-ST15-D360LLL-KIT 180-055-057
eShop
Image Item Name Purchase Item Code Quotation RoHS EAN

ALT-ST15-D360SM-KIT

eShop

180-055-056

-

ALT-ST15-D360LLL-KIT

eShop

180-055-057

-

Slide to See More


Body [Synchronized Board]

Image Item Name Item Code Purchase Quotation
ALT-ST15-S 180-050-419
eShop
ALT-ST15-LL 180-050-422
eShop
ALT-ST15-M 180-050-420
eShop
ALT-ST15-L 180-050-421
eShop
Image Item Name Purchase Item Code Quotation RoHS EAN

ALT-ST15-S

eShop

180-050-419

4510932224147

ALT-ST15-LL

eShop

180-050-422

4510932224178

ALT-ST15-M

eShop

180-050-420

4510932224154

ALT-ST15-L

eShop

180-050-421

4510932224161

Slide to See More


Body [Slide]

Image Item Name Item Code Purchase Quotation
AL80C-15 190-057-095
eShop
AL80C-16 190-052-735
eShop
AL80C-17 190-057-096
eShop
AL80C-19 190-052-736
eShop
AL80C-21 190-057-097
eShop
AL80C-22 190-052-737
eShop
AL80C-24 190-052-738
eShop
AL80C-26 190-057-313
eShop
AL80C-28 190-052-739
eShop
Image Item Name Purchase Item Code Quotation RoHS EAN

AL80C-15

eShop

190-057-095

4580670161592

AL80C-16

eShop

190-052-735

4582278039488

AL80C-17

eShop

190-057-096

4580670161608

AL80C-19

eShop

190-052-736

4582278039495

AL80C-21

eShop

190-057-097

4580670161615

AL80C-22

eShop

190-052-737

4582278039501

AL80C-24

eShop

190-052-738

4582278038740

AL80C-26

eShop

190-057-313

4580670161660

AL80C-28

eShop

190-052-739

4582278039518

Slide to See More


Selling Individually [Part Kit Detail]

Image Item Name Item Code Purchase Quotation
ALT-MP30 180-053-368
eShop
ALT-GR 180-053-310
eShop
ALT-BR 180-120-340
eShop
H360-D26-0T 160-029-086
ALT-ST15-D360-MP 180-054-279
eShop
ALT-ST15-D360-LLP 180-054-280
eShop
360-P4W-30T 160-026-844
Image Item Name Purchase Item Code Quotation RoHS Material Finish Number of Screw Holes Pitch of Holes Thickness of Plate Hinge Type Series Spec Applicable Mounting Max Door Thickness Min Door Thickness Part Name Component Name EAN Carton Weight (g)

ALT-MP30

eShop

180-053-368

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932222310

-

-

ALT-GR

eShop

180-053-310

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932222303

-

-

ALT-BR

eShop

180-120-340

Steel

Chromate

-

-

-

-

-

-

-

-

-

-

Side Mount Bracket

4510932079372

-

-

H360-D26-0T

160-029-086

Steel

Nickel

-

-

-

One Touch Concealed Hinge

OLYMPIA Series

Built-in Damper (5 level adjustment)

Wood

30

18

Concealed Hinge

-

4510932179171

100

102

ALT-ST15-D360-MP

eShop

180-054-279

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932224987

-

-

ALT-ST15-D360-LLP

eShop

180-054-280

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932224994

-

-

360-P4W-30T

160-026-844

Steel

Nickel

3

30

0mm (standard)

Mounting Plate

OLYMPIA Series

-

-

-

-

-

-

4510932140379

400

25

Slide to See More


Selling Individually [Parts Set Detail]

Image Item Name Item Code Purchase Quotation
G-175 210-030-123
AL127-CH 180-120-522
eShop
DU19-B4SBR 180-940-144
ALT-2V-AB 180-930-145
eShop
ALT-2V-BB 180-930-146
eShop
SC-107-13 120-041-310
Image Item Name Purchase Item Code Quotation RoHS Material Finish Component Name Colour Main Material Flap Opening Direction Item Description Fastener Spec Recessed Diameter Finish/Colour EAN Box Carton Weight (g)

G-175

210-030-123

PE

-

Slider

Natural

-

-

-

-

-

-

4510932036979

1000

10000

-

AL127-CH

eShop

180-120-522

Polyurethane (PUR)

-

Catch

Black

-

-

-

-

-

-

4510932079723

-

-

-

DU19-B4SBR

180-940-144

Steel/Rubber

Clear Zinc Chromate/White

-

-

-

-

Roller

-

-

Clear Zinc Chromate/White

4510932080460

-

-

-

ALT-2V-AB

eShop

180-930-145

Steel

Chromate

Roller Bracket

-

-

-

-

-

-

-

4510932080439

-

-

-

ALT-2V-BB

eShop

180-930-146

Steel

Chromate

Roller Bracket

-

-

-

-

-

-

-

4510932080446

-

-

-

SC-107-13

120-041-310

PA

-

-

White

PA

Related Component

Insert Screw

Right Angle (Corner)

25

-

4510932049870

1000

10000

0.8

Slide to See More


CAD download

Body [Part Kit]

Item Name
ALT-ST15-D360SM-KIT
ALT-ST15-D360LLL-KIT
Item Name 2D 3D RoHS Item Code
ALT-ST15-D360SM-KIT DXF DWG SAT IGES X_T STEP

180-055-056

ALT-ST15-D360LLL-KIT DXF DWG SAT IGES X_T STEP

180-055-057

Slide to See More

Body [Synchronized Board]

Item Name
ALT-ST15-S
ALT-ST15-LL
ALT-ST15-M
ALT-ST15-L
Item Name 2D 3D RoHS Item Code
ALT-ST15-S DXF DWG SAT IGES X_T STEP

180-050-419

ALT-ST15-LL DXF DWG SAT IGES X_T STEP

180-050-422

ALT-ST15-M DXF DWG SAT IGES X_T STEP

180-050-420

ALT-ST15-L DXF DWG SAT IGES X_T STEP

180-050-421

Slide to See More

Body [Slide]

Item Name
AL80C-15
AL80C-16
AL80C-17
AL80C-19
AL80C-21
AL80C-22
AL80C-24
AL80C-26
AL80C-28
Item Name 2D 3D RoHS Item Code
AL80C-15 DXF DWG SAT IGES X_T STEP

190-057-095

AL80C-16 DXF DWG SAT IGES X_T STEP

190-052-735

AL80C-17 DXF DWG SAT IGES X_T STEP

190-057-096

AL80C-19 DXF DWG SAT IGES X_T STEP

190-052-736

AL80C-21 DXF DWG SAT IGES X_T STEP

190-057-097

AL80C-22 DXF DWG SAT IGES X_T STEP

190-052-737

AL80C-24 DXF DWG SAT IGES X_T STEP

190-052-738

AL80C-26 DXF DWG SAT IGES X_T STEP

190-057-313

AL80C-28 DXF DWG SAT IGES X_T STEP

190-052-739

Slide to See More

Selling Individually [Part Kit Detail]

Item Name
ALT-MP30
ALT-GR
ALT-BR
H360-D26-0T
ALT-ST15-D360-MP
ALT-ST15-D360-LLP
360-P4W-30T
Item Name 2D 3D Others RoHS Item Code
ALT-MP30 DXF DWG SAT IGES X_T STEP 3DPDF

180-053-368

ALT-GR DXF DWG SAT IGES X_T STEP 3DPDF

180-053-310

ALT-BR DXF DWG SAT IGES X_T STEP 3DPDF

180-120-340

H360-D26-0T DXF DWG SAT IGES X_T STEP 3DPDF

160-029-086

ALT-ST15-D360-MP DXF DWG SAT IGES X_T STEP 3DPDF

180-054-279

ALT-ST15-D360-LLP DXF DWG SAT IGES X_T STEP 3DPDF

180-054-280

360-P4W-30T DXF DWG SAT IGES X_T STEP 3DPDF

160-026-844

Slide to See More

Selling Individually [Parts Set Detail]

Item Name
G-175
AL127-CH
DU19-B4SBR
ALT-2V-AB
ALT-2V-BB
SC-107-13
Item Name 2D 3D Others RoHS Item Code
G-175 DXF DWG SAT IGES X_T STEP 3DPDF

210-030-123

AL127-CH DXF DWG SAT IGES X_T STEP 3DPDF

180-120-522

DU19-B4SBR DXF DWG SAT IGES X_T STEP 3DPDF

180-940-144

ALT-2V-AB DXF DWG SAT IGES X_T STEP 3DPDF

180-930-145

ALT-2V-BB DXF DWG SAT IGES X_T STEP 3DPDF

180-930-146

SC-107-13 DXF DWG SAT IGES X_T STEP 3DPDF

120-041-310

Slide to See More

Catalogue

Manuals

Note

●For best performance, precise mortising is required.
●Do not cut slides.
●Do not close doors until they are fully slid out and the catch has activated.
●Install a door stopper (not provided) on the door leading edge of the door.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • POCKET DOOR SYSTEM ALT-ST Adjustment for Door Sagging

  • POCKET DOOR SYSTEM ALT-ST20 Inset / Soft Close

  • ALT-ST Introduction at Interzum 2023

×
  • POCKET DOOR SYSTEM ALT-ST Adjustment for Door Sagging

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More