- ALT-SN15-D360
POCKET DOOR SYSTEMALT-SN15-D360
15 / 15 total results
- Passed 40,000 open/close cycle tests
- Soft Closing Closes slowly & quietly
- Soft Close
- Inset pocket door system with door alignment adjustability.
- ● Doors can be retracted and stored when opened.
● Slides are mounted outside of carcass/on middle board and hidden from view.
● The hanging angle of the door can be easily adjusted. When installing, the door can be lifted upward into 5 different angles.
● The door closes slowly and quietly.
● The damper hinges can be replaced with hinges with catch function. - Specification
- Door Width: Max. 600 mm
Door Height: 500-700 mm for S type, 700-900 mm for M type, 900-1200 mm for L type, 1200-1600 mm for LL type
Door Thickness: 18-30 mm
Load Capacity: Max. 6 kg for S type, Max. 9 kg for M type, Max. 12 kg for L type, Max. 15 kg for LL type
Videos
Related Information
Drawings / Illustrations
Spec Table
Body [Part Kit]
Body [Synchronized Board]
Body [Slide]
Optional Parts [Cap / Bumper]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
S100-50W | 210-031-800 |
![]() |
|
![]() |
S100-50BE | 210-031-801 |
![]() |
|
![]() |
S100-50DBE | 210-031-840 |
![]() |
|
![]() |
S100-50BL | 210-031-841 |
![]() |
|
![]() |
BS-27 | 210-032-020 | eShop |
![]() |
CAD download
Body [Part Kit]
Item Name |
---|
Body [Synchronized Board]
Item Name |
---|
Body [Slide]
Item Name |
---|
AL80C-16 |
AL80C-17 |
AL80C-19 |
AL80C-22 |
AL80C-24 |
AL80C-28 |
Item Name | 2D | 3D | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|
AL80C-16 | DXF | DWG | SAT | IGES | X_T | STEP |
|
190-052-735 |
AL80C-17 | DXF | DWG | SAT | IGES | X_T | STEP |
|
190-057-096 |
AL80C-19 | DXF | DWG | SAT | IGES | X_T | STEP |
|
190-052-736 |
AL80C-22 | DXF | DWG | SAT | IGES | X_T | STEP |
|
190-052-737 |
AL80C-24 | DXF | DWG | SAT | IGES | X_T | STEP |
|
190-052-738 |
AL80C-28 | DXF | DWG | SAT | IGES | X_T | STEP |
|
190-052-739 |
DXF | DWG | SAT | IGES | X_T | STEP |
- |
- |
|
DXF | DWG | SAT | IGES | X_T | STEP |
- |
- |
|
DXF | DWG | SAT | IGES | X_T | STEP |
- |
- |
Optional Parts [Cap / Bumper]
Item Name |
---|
S100-50W |
S100-50BE |
S100-50DBE |
S100-50BL |
BS-27 |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
S100-50W | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
210-031-800 |
S100-50BE | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
210-031-801 |
S100-50DBE | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
210-031-840 |
S100-50BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
210-031-841 |
BS-27 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
210-032-020 |
Catalogue
Manuals
Installation Manual | 1593_3_alt_sn15_d360_e.pdf |
---|
Note
● For best performance, precise mortising is required.
● Do not cut slides.
● Do not close doors until they are fully slid out and the catch has activated.
● Install a door stopper (not provided) on the door leading edge.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
