- ALT-ST20-D10
POCKET DOOR SYSTEMALT-ST20-D10
22 / 22 total results
- Passed 40,000 open/close cycle tests
- Outset pocket door system with door alignment adjustability.
- ●The sliding system allows doors to retract inside cabinets. Doors will not occupy space, providing full access to inside of cabinets.
●The hanging angle of the door can be easily adjusted. When installing, the door can be lifted upward into 5 different angles.
●Overlay amount is up to 10 mm.
●After door installation, adding a damper unit allows the doors to close slowly.
Videos
Related Information
Drawings / Illustrations
Spec Table
Body [Part Kit]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
ALT-ST20-D10S-KIT | 180-055-064 | eShop |
![]() |
![]() |
ALT-ST20-D10M-KIT | 180-055-065 | eShop |
![]() |
![]() |
ALT-ST20-D10L-KIT | 180-055-066 | eShop |
![]() |
![]() |
ALT-ST20-D10LL-KIT | 180-055-067 | eShop |
![]() |
Body [Synchronized Board/Coupling Plate]
Body [Slide]
Selling Individually [Part Kit Detail]
Selling Individually [Parts Set Detail]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
G-175 | 210-030-123 |
![]() |
|
![]() |
AL127-CH | 180-120-522 | eShop |
![]() |
![]() |
DU19-B4SBR | 180-940-144 |
![]() |
|
![]() |
ALT-2V-AB | 180-930-145 | eShop |
![]() |
![]() |
ALT-2V-BB | 180-930-146 | eShop |
![]() |
![]() |
SC-107-13 | 120-041-310 |
![]() |
CAD download
Body [Part Kit]
Item Name |
---|
ALT-ST20-D10S-KIT |
ALT-ST20-D10M-KIT |
ALT-ST20-D10L-KIT |
ALT-ST20-D10LL-KIT |
Body [Synchronized Board/Coupling Plate]
Item Name |
---|
ALT-ST20-S |
ALT-ST20-M |
ALT-ST20-L |
ALT-ST20-LL |
ALT-ST20-LPS |
ALT-ST20-LPM |
ALT-ST20-LPL |
ALT-ST20-LPLL |
Item Name | 2D | 3D | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|
ALT-ST20-S | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-050-427 |
ALT-ST20-M | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-050-428 |
ALT-ST20-L | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-050-429 |
ALT-ST20-LL | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-050-430 |
ALT-ST20-LPS | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-050-423 |
ALT-ST20-LPM | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-050-424 |
ALT-ST20-LPL | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-050-425 |
ALT-ST20-LPLL | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-050-426 |
Body [Slide]
Item Name |
---|
AL127C-15 |
AL127C-16 |
AL127C-17 |
AL127C-19 |
AL127C-21 |
AL127C-22 |
AL127C-23 |
AL127C-24 |
AL127C-26 |
AL127C-28 |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
AL127C-15 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-057-098 |
AL127C-16 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-113-867 |
AL127C-17 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-057-099 |
AL127C-19 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-113-868 |
AL127C-21 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-057-100 |
AL127C-22 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-113-869 |
AL127C-23 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-057-101 |
AL127C-24 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-113-870 |
AL127C-26 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-057-314 |
AL127C-28 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-113-871 |
Selling Individually [Part Kit Detail]
Item Name |
---|
SBAR3R |
ALT-MP32 |
SD0S8SNG |
ALT-ST20-D10-SP |
ALT-ST20-D10-MP |
ALT-ST20-D10-LLP |
ALT-2V5BR1 |
ALT-2V5BR2 |
SCAF-7G99 |
ALT-ADP |
ALT-ADS |
SDARX99 |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
SBAR3R | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
160-046-188 |
ALT-MP32 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-053-369 |
SD0S8SNG | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
160-048-935 |
ALT-ST20-D10-SP | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-054-286 |
ALT-ST20-D10-MP | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-054-287 |
ALT-ST20-D10-LLP | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-054-288 |
ALT-2V5BR1 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-120-342 |
ALT-2V5BR2 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-120-343 |
SCAF-7G99 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
160-046-187 |
ALT-ADP | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-047-931 |
ALT-ADS | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-048-461 |
SDARX99 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
160-048-936 |
Selling Individually [Parts Set Detail]
Item Name |
---|
G-175 |
AL127-CH |
DU19-B4SBR |
ALT-2V-AB |
ALT-2V-BB |
SC-107-13 |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
G-175 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
210-030-123 |
AL127-CH | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-120-522 |
DU19-B4SBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-940-144 |
ALT-2V-AB | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-930-145 |
ALT-2V-BB | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-930-146 |
SC-107-13 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-041-310 |
Catalogue
Manuals
Installation Manual | 1563_4_alt_st20_d10_e.pdf |
---|
Note
●For best performance, precise mortising is required.
●Do not cut slides.
●Do not close doors until they are fully slid out and the catch has activated.
●Doors are set inside the cabinet's frame.
●Install a door stopper (not provided) on the door leading edge of the door.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
