- Industrial Component Hardware
- HINGES
- CONCEALED HINGES (HIDDEN HINGES)
- HES2S-150-A110
- HES2S-150-A110
SURFACE-MOUNT CONCEALED HINGEHES2S-150-A110
3 / 3 total results
Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, cabinet
- SURFACE-MOUNT CONCEALED HINGE
- Jamb Side Surface Mount / 110° Opening
- HES2S-150-A110
-
HES Series With 3-way Adjustable Function


- Passed Private 300K Cycle Test
Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, cabinet
- —Surface mounts on the jamb side for easy installation.
—Supports door thickness of 35 mm or more.
—For doors with a thickness of 35 or 36 mm, centre mounting is possible, making the door non-handed (usable as both right-handed and left-handed).
—3D Adjustment Post Installation: Adjust vertically, horizontally, and depth. - Accessories
- —Countersunk head tapping screw 4×20 (4 pcs/hinge) Stainless
—Cross-recessed truss tapping screw 4⨯16 (4 pcs/hinge) Steel
—Hex key 3
—Door side drilling/jamb side mounting template
Videos
Related Information
Drawings / Illustrations
-
Show all
Dimensions
-
Show all
*The illustration shows the state when opened at 90° without a cover.
-
Show all
Locus Chart
Drill at the door corner (B). The frame corner (A) can be used even without machining. -
Show all
Cut Out Dimensions
Drill pilot holes at the positions of the adjustment and locating screws.
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
HES2S-150-A110-WT | 170-056-969 | eShop |
![]() |
![]() |
HES2S-150-A110-BL | 170-056-970 | eShop |
![]() |
![]() |
HES2S-150-A110-WGR | 170-056-971 | eShop |
![]() |
CAD download
Catalogue
Manuals
Installation Manual | 1641_3_hes2s_150_a110_e.pdf |
---|
Note
—Use with a door stopper to prevent opening farther than 110°.
—The hinge cannot be divided between the door and jamb.
—Use the selection tool to check the compatibility for your projects.
Related products
Category
- Industrial Component Hardware
- HINGES
- CONCEALED HINGES (HIDDEN HINGES)
- HES2S-150-A110
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Unique Feature
-
-
Length L (mm)
-
-
Material
-
-
Finish and Colour
-
-
Door Width (mm)
-
- -
-
Door Height (mm)
-
- -
-
Door Thickness (mm)
-
- -
-
RoHS 2
-
-
CAD
-
