HES3D-W190

3-WAY ADJUSTABLE CONCEALED HINGEHES3D-W190

7 / 7 total results

Filter items

Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, cladded door, cladding door, ShaperHub data available, BIM data available (Revit format)


Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, cladded door, cladding door, ShaperHub data available, BIM data available (Revit format)

— Has a long arm for a wider throw. This allows for use on clad and thick doors.
— The small bore depth allows for easy mortising of doors and frames.
— Vertical, horizontal and depth adjustments are available.
— Easy and quick installation features:
- Can separate into two parts during installation.
- Can be provisionally hung on doors before fixing screws.
— Custom colours are available.
— Replacement screw covers are also available. Please contact us.
Accessories
— Cross-recessed countersunk tapping screw 5 × 30 (8 pcs / hinge) stainless steel
— Hex key 4
Optional item
— Installation jig HES3D-W190-TMP
— Stainless steel screw cover (made to order)

Videos

Portfolio

Images

Related information

Drawings / Illustrations

  • The example drawing shows the case that there is a step of 10 mm between the door and the frame.
  • Please drill prepared holes for the tapping screws if the optional jig (HES3D-W190-TMP) is not used.

Spec Table

Body

Image Item Name Item Code Quotation
HES3D-W190DC 170-047-901
HES3D-W190DN 170-047-902
HES3D-W190BL 170-047-903
HES3D-W190NI(PN) 170-047-904
HES3D-W190DC 170-045-738
HES3D-W190DN 170-045-739
HES3D-W190BL 170-045-740
Image Item Name Item Code Quotation RoHS Colour Door Size Width Door Size Height Door Size Thickness Load Capacity N/2pcs Load Capacity kgf/2pcs Load Capacity N/3pcs Load Capacity kgf/3pcs Opening Angle Door width Door height Door thickness Main Material Main Finish Additional Feature Type Body Length L Application Door Material Door Cutout Depth Frame Cutout Depth BIM Data BIM Data Content BIM Data format BIM Product Type EAN

HES3D-W190DC

170-047-901

Silver

Max. 915

Max. 2440

Min. 42

981

100

1230

125

180°

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932193207

HES3D-W190DN

170-047-902

Champagne Gold

Max. 915

Max. 2440

Min. 42

981

100

1230

125

180°

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932193214

HES3D-W190BL

170-047-903

Black

Max. 915

Max. 2440

Min. 42

981

100

1230

125

180°

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932193221

HES3D-W190NI(PN)

170-047-904

Nickel

Max. 915

Max. 2440

Min. 42

981

100

1230

125

180°

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932193139

HES3D-W190DC

170-045-738

Silver

-

-

-

981

100

1230

125

180°

915

2440

42

Zinc Alloy(ZDC)

Satin Chrome Plating

3D Adjustment
Separable
Temporary Holding Feature

Standard

190

Architectural

Wood
Steel(SD)

Over 32

Over 32

Yes

Product + Component

rfa
ifc

Hinge

4510932189071

HES3D-W190DN

170-045-739

Champagne Gold

-

-

-

981

100

1230

125

180°

915

2440

42

Zinc Alloy(ZDC)

Satin Nickel Plating

3D Adjustment
Separable
Temporary Holding Feature

Standard

190

Architectural

Wood
Steel(SD)

Over 32

Over 32

Yes

Product + Component

rfa
ifc

Hinge

4510932189088

HES3D-W190BL

170-045-740

Black

-

-

-

981

100

1230

125

180°

915

2440

42

Zinc Alloy(ZDC)

Baked Enamel Paint

3D Adjustment
Separable
Temporary Holding Feature

Standard

190

Architectural

Wood
Steel(SD)

Over 32

Over 32

Yes

Product + Component

rfa
ifc

Hinge

4510932189095

Slide to See More

Sold Separately

Image Item Name Item Code Quotation
HES3D-W190-TMP 170-047-842
Image Item Name Item Code Quotation RoHS EAN

HES3D-W190-TMP

170-047-842

4510932191524

Slide to See More

Optional Parts

Image Item Name Item Code Quotation
HES3D-W190SQC-DC 170-052-813
HES3D-W190SQC-BL 170-052-814
Image Item Name Item Code Quotation RoHS Old Item Name EAN

HES3D-W190SQC-DC

170-052-813

HES3D-W190DC-SQCOVER

4510932218061

HES3D-W190SQC-BL

170-052-814

HES3D-W190BL-SQCOVER

4510932218078

Slide to See More

CAD download

Unique Drawings (installation, locus, processing)

Content
Locus Chart
Processing Diagram
Content 2D 3D PDF Others
Locus Chart DXF DWG SAT IGES X_T STEP PDF Other5
Processing Diagram DXF DWG SAT IGES X_T STEP PDF Other5
DXF DWG SAT IGES X_T STEP PDF Other5
DXF DWG SAT IGES X_T STEP PDF Other5
DXF DWG SAT IGES X_T STEP PDF Other5

Slide to See More

Body

Item Name
HES3D-W190DC
HES3D-W190DN
HES3D-W190BL
HES3D-W190NI(PN)
HES3D-W190DC
HES3D-W190DN
HES3D-W190BL
Item Name 2D 3D Others RoHS Item Code
HES3D-W190DC DXF DWG SAT IGES X_T STEP Revit 3DPDF

170-047-901

HES3D-W190DN DXF DWG SAT IGES X_T STEP Revit 3DPDF

170-047-902

HES3D-W190BL DXF DWG SAT IGES X_T STEP Revit 3DPDF

170-047-903

HES3D-W190NI(PN) DXF DWG SAT IGES X_T STEP Revit 3DPDF

170-047-904

HES3D-W190DC DXF DWG SAT IGES X_T STEP Revit 3DPDF

170-045-738

HES3D-W190DN DXF DWG SAT IGES X_T STEP Revit 3DPDF

170-045-739

HES3D-W190BL DXF DWG SAT IGES X_T STEP Revit 3DPDF

170-045-740

Slide to See More

Sold Separately

Item Name
HES3D-W190-TMP
Item Name 2D 3D RoHS Item Code
HES3D-W190-TMP DXF DWG SAT IGES X_T STEP

170-047-842

Slide to See More

Optional Parts

Item Name
HES3D-W190SQC-DC
HES3D-W190SQC-BL
Item Name 2D 3D Others RoHS Item Code
HES3D-W190SQC-DC DXF DWG SAT IGES X_T STEP 3DPDF

170-052-813

HES3D-W190SQC-BL DXF DWG SAT IGES X_T STEP 3DPDF

170-052-814

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/10/05)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/10/05)

Manuals

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • HES3D Series Concealed Hinges - How to Adjust the Door

×
  • HES3D Series Concealed Hinges - How to Adjust the Door

×
Filter
Filter items
Search Clear All ×
Opening Angle
Material
Door Thickness
  • -
Glass Thickness
  • -
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More