AP-DML

ANTI-SLIDE ALUMINIUM SHELF STANDARDAP-DML

3 / 3 total results

Filter items
  • ANTI-SLIDE ALUMINIUM SHELF STANDARD
  • AP-DM
  • AP-DML
●For use with AP-DM.
●Designed to prevent shelves from falling or sliding back and forth.
●When used in combination with the SHELF RETAINER AP-FE40-LGR (sold separately), vertical shifting of the shelf panel can be prevented.
●Easy to cut to desired length.
Sold separately
●SHELF RETAINER AP-FE40-LGR
●SHELF SUPPORT AP-FB20
●SHELF SUPPORT CAP AP-FC20
●END CAP AP-ECL14
Optional item
●SHELF STANDARD PLASTERBOARD PIN SET AP-SK type, PLASTER PIN MOUNTING TOOL SK-JIG10-GN
Recommended Screw
●Nominal 3 cross-recessed tapping screw, or nominal 3.1 countersunk head wood screw.

Drawings / Illustrations

  • [Installation]
  • [Installation]

Spec Table

Body

Image Item Name Item Code Purchase Quotation
No Image AP-DML1820SL 120-055-372
eShop
No Image AP-DML1820WT 120-055-378
eShop
No Image AP-DML1820BL 120-055-373
eShop
Image Item Name Purchase Item Code Quotation RoHS A B C D E Material end Number of mounting holes Finish/Colour Thickness of shelf pillar body Shelf pillar length Colour Series Type Load capacity kgf Load capacity N Shelf post materials - For Web Search Shelf pillar colour - For Web Search Plasterboard installation EAN Carton
No Image

AP-DML1820SL

eShop

120-055-372

1820

1800

10

1780

17

Aluminum Alloy

Silver anodising

16

Silver anodising

3mm

1820mm

Silver

AP

Shelf standard

45

441

Aluminum Alloy

Silver

Compatible mounting parts available

4510932226677

50

No Image

AP-DML1820WT

eShop

120-055-378

1820

1800

10

1780

17

Aluminum Alloy

Silver anodising

16

Baking Finish/white

3mm

1820mm

White

AP

Shelf standard

45

441

Aluminum Alloy

White

Compatible mounting parts available

4510932233033

50

No Image

AP-DML1820BL

eShop

120-055-373

1820

1800

10

1780

17

Aluminum Alloy

Silver anodising

16

Black anodised aluminium

3mm

1820mm

Black

AP

Shelf standard

45

441

Aluminum Alloy

Black

Compatible mounting parts available

4510932226684

50

Slide to See More


CAD download

Body

Item Name
AP-DML1820SL
AP-DML1820WT
AP-DML1820BL
Item Name 2D 3D Others RoHS Item Code
AP-DML1820SL DXF DWG SAT IGES X_T STEP 3DPDF

120-055-372

AP-DML1820WT DXF DWG SAT IGES X_T STEP 3DPDF

120-055-378

AP-DML1820BL DXF DWG SAT IGES X_T STEP 3DPDF

120-055-373

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Load Capacity (kgf per Unit)
Finish
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More