AP-DMN

ANTI-SLIDE ALUMINIUM SHELF STANDARDAP-DMN

3 / 3 total results

Filter items
  • ANTI-SLIDE ALUMINIUM SHELF STANDARD
  • Without Hole Type
  • AP-DMN
●Designed to prevent shelves from falling or sliding back and forth.
●Easy to cut to desired length.
Sold separately
● END CAP AP-ECL14
Recommended Screw
●Nominal 3 cross-recessed tapping screw, or nominal 3.1 countersunk head wood screw.

Drawings / Illustrations

  • [Installation]
  • Can be utilised with other shelf standards to prevent sliding.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
No Image AP-DMN1820SL 120-055-375
eShop
No Image AP-DMN1820WT 120-055-379
eShop
No Image AP-DMN1820BL 120-055-376
eShop
Image Item Name Purchase Item Code Quotation RoHS A B C Material end Finish/Colour Thickness of shelf pillar body Shelf pillar length Colour Type Load capacity kgf Load capacity N Shelf post materials - For Web Search Shelf pillar colour - For Web Search Plasterboard installation Number of mounting holes EAN Carton
No Image

AP-DMN1820SL

eShop

120-055-375

1820

1800

10

Aluminum Alloy

Silver anodising

Silver anodising

3mm

1820mm

Silver

Shelf standard

45

441

Aluminum Alloy

Silver

Compatible mounting parts available

16

4510932226707

50

No Image

AP-DMN1820WT

eShop

120-055-379

1820

1800

10

Aluminum Alloy

Silver anodising

Baking Finish/white

3mm

1820mm

White

Shelf standard

45

441

Aluminum Alloy

White

Compatible mounting parts available

16

4510932233040

50

No Image

AP-DMN1820BL

eShop

120-055-376

1820

1800

10

Aluminum Alloy

Silver anodising

Black anodised aluminium

3mm

1820mm

Black

Shelf standard

45

441

Aluminum Alloy

Black

Compatible mounting parts available

16

4510932226714

50

Slide to See More


CAD download

Body

Item Name
AP-DMN1820SL
AP-DMN1820WT
AP-DMN1820BL
Item Name 2D 3D Others RoHS Item Code
AP-DMN1820SL DXF DWG SAT IGES X_T STEP 3DPDF

120-055-375

AP-DMN1820WT DXF DWG SAT IGES X_T STEP 3DPDF

120-055-379

AP-DMN1820BL DXF DWG SAT IGES X_T STEP 3DPDF

120-055-376

Slide to See More

Catalogue

Note

●Please use together with the following shelf brackets SPH, SP/SPS, SM, SPN,SPW, SPE.

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Load Capacity (kgf per Unit)
Finish
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More