HG-TAJ40SC20

TWO-AXIS SPRING-ASSIST TORQUE HINGEHG-TAJ40SC20

1 / 1 total results

Filter items
  • TWO-AXIS SPRING-ASSIST TORQUE HINGE
  • Torque Adjustment
  • HG-TAJ40SC20

  • Tilt: Passed the 50K open/close private cycle test
  • Swivel: Passed the 20K open/close private cycle test
  • Free Stop
  • Power Assist

friction hinge, Positioning hinges, position controle

● Position at any angle in both the tilt and swivel direction.
● The tilt direction rotates up to 120 degrees, and a spring-assisted torque makes the upward opening feel lighter.
● The retaining torque in the tilt direction is adjustable (0 to 4N·m).
● The rotation direction rotates ±180°, and it is temporarily kept in position at 0°, ±90°, ±180°. Friction is designed to be generated at the angle without detent. This allows for stable movement.
● With the optional plate, you can limit the rotation angle to ±90°.
● Centre hole for cable management.
Specification
● Operating temperature: -10°C - 50°C
Application
● Medical equipment, analytical instruments, FA equipment, etc.
Recommended Screw
● M5 screws

Drawings / Illustrations

  • Show all

  • Show all

    Tilt Direction (Tilt): Assist Torque

  • Show all

    Rotation Direction (Swivel): Click
    Application Example: Monitor angle adjustment etc.

  • Show all

    Available Lid Size

  • Show all

  • Show all

    Compare Required Force
    [Conditions] - Height: 300 mm - Weight: 2.5 kg - Centre of gravity: centre of lid

  • Tilt Direction (Tilt): Assist Torque
  • Rotation Direction (Swivel): Click
    Application Example: Monitor angle adjustment etc.
  • Available Lid Size
  • Compare Required Force
    [Conditions] - Height: 300 mm - Weight: 2.5 kg - Centre of gravity: centre of lid

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HG-TAJ40SC20 170-055-367
eShop
Image Item Name Purchase Item Code Quotation RoHS Tilt Direction @Min. Assist Torque N/m Tilt Direction @Max. Assist Torque N/m Tilt Direction @ Min. Assist Torque kgf.cm Tilt Direction @ Max. Assist Torque kgf.cm Tilt Direction @Min. Retaining Torque N/m Tilt @ Max. Retaining Torque N/m Rotation Direction (Swivel) @Click Release Torque N/m #Rotation Direction (Swivel) @Click Release Torque/Tolerance N/m Rotation Direction (Swivel) @Click Release Torque kgf.cm #Rotation Direction (Swivel) @Click Release Torque/Tolerance kgf.cm Rotation Direction (Swivel) @Torque N/m #Rotation Direction (Swivel) @Torque/Tolerance N/m Opening Angle Main Material Main Finish Type Mounting Direction Length L Width W Centre Hole Diameter Click Angle Adjustment Feature Operation Type EAN Weight (g)

HG-TAJ40SC20

eShop

170-055-367

3.5

4.5

35.7

45.9

0

4

3.5

(±20%)

35.7

(±20%)

2

(±20%)

120°

Stainless Steel

Barrel Polished

Two Axis Type

Horizontal

70

65

16

Every 90°

Yes

Assist Torque Hinge

4510932226394

480

Slide to See More


Optional Parts

Image Item Name Item Code Purchase Quotation
HG-SC-ST 170-055-368
eShop
Image Item Name Purchase Item Code Quotation RoHS Product Name Material EAN Weight (g)

HG-SC-ST

eShop

170-055-368

90° Angle Regulation Plate

Stainless Steel (SUS430)

4510932226400

26.3

Slide to See More


CAD download

Body

Item Name
HG-TAJ40SC20
Item Name 2D 3D Others RoHS Item Code
HG-TAJ40SC20 DXF DWG SAT IGES X_T STEP 3DPDF

170-055-367

Slide to See More

Optional Parts

Item Name
HG-SC-ST
Item Name 2D 3D Others RoHS Item Code
HG-SC-ST DXF DWG SAT IGES X_T STEP 3DPDF

170-055-368

Slide to See More

Catalogue

Manuals

Installation Manual 1640_1_hg_taj40sc20_je.pdf

Note

● Be sure to read the "cautions".

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
×
Filter
Filter items
Search Clear All ×
Length L
  • -
Width W
  • -
Main Material
Main Finish
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More