CONCEALED HINGE100
5 / 5 total results
Filter items
- CONCEALED HINGE
- 100° Opening/14 mm Overlay
- 100
- 100 Series (SUS)

- Screw mount.
*Mounting plates are sold separately. - Sold separately
- —Stainless steel 100 series mounting plate
- Recommended Screw
- —M4 raised countersunk head screw
Videos
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
100-46/14 SUS304B | 160-073-875 |
![]() |
|
![]() |
100-C46/14 SUS 304B | 160-073-880 |
![]() |
A mounting plate (sold separately) is required for installation. Please order separately.
CAD download
Unique Drawings (installation, locus, processing)
Body
Item Name |
---|
100-46/14 SUS304B |
100-C46/14 SUS 304B |
Item name for combination CAD download [Hinge & Mounting Plate]
Item Name |
---|
100-46_14 SUS304B+100-P3A-SUS304B |
100-46_14 SUS304B+100-P4A-30-SUS304B |
100-46_14 SUS304B+100-P4A-32-SUS304B |
Catalogue
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
-
Hinge Type
-
-
Unique Feature
-
-
Overlay Amount
-
Material
-
-
Door Thickness
-
- -
-
Glass Thickness
-
- -
-
Series
-
-
RoHS 2
-
-
CAD
-
