170

CONCEALED HINGE170

20 / 20 total results

Filter items
  • CONCEALED HINGE
  • 170°Opening/9 mm Overlay
  • 170
  • 100 Series
Opening angle can be adjusted 140° – 170° by turning the adjustment dial on the hinge.
Sold separately
—100 series mounting plate
Recommended Screw
—M4 raised countersunk head screw

Videos

Spec Table

Body

Image Item Name Item Code Quotation
170-34/9 160-073-392
170-C34/9 160-073-402
Image Item Name Item Code Quotation RoHS Spec Material Finish Opening Angle Overlay Amount Min Door Thickness Max Door Thickness Hinge Type Unique Feature Series Applicable Mounting Colour EAN Carton Weight (g)

170-34/9

160-073-392

Without Catch

Zinc Alloy (ZDC)

Satin Chrome

170°

5 to 10mm

15

20

Cup Hinge

Without Catch

100 Series

Wood

Silver

4510932770408

100

132.8

170-C34/9

160-073-402

With Catch

Zinc Alloy (ZDC)

Satin Chrome

170°

5 to 10mm

15

20

Cup Hinge

With Catch

100 Series

Wood

Silver

4510932020527

100

140.6

Slide to See More

A mounting plate (sold separately) is required for installation. Please order separately.

Parts Set [Hinge & Mounting Plate]

Image Item Name Item Code Quotation
170-34/C34_9+100-01 -
170-34/C34_9+100-03 -
170-34/C34_9+100-03A -
170-34/C34_9+100-P3A -
170-34/C34_9+100-02-30 -
170-34/C34_9+100-04-30 -
170-34/C34_9+100-02A-30 -
170-34/C34_9+100-04A-30 -
170-34/C34_9+100-P4A-30 -
170-34/C34_9+100-04W-30 -
170-34/C34_9+100-04A-W-30 -
170-34/C34_9+100-04A-W-30-2 -
170-34/C34_9+100-04A-32-3 -
170-34/C34_9+100-04A-W-32 -
170-34/C34_9+100-06 -
170-34/C34_9+100-06A -
170-34/C34_9+100-P6 -
170-34/C34_9+100-06AW -
Image Item Name Item Code Quotation RoHS EAN

170-34/C34_9+100-01

-

-

-

170-34/C34_9+100-03

-

-

-

170-34/C34_9+100-03A

-

-

-

170-34/C34_9+100-P3A

-

-

-

170-34/C34_9+100-02-30

-

-

-

170-34/C34_9+100-04-30

-

-

-

170-34/C34_9+100-02A-30

-

-

-

170-34/C34_9+100-04A-30

-

-

-

170-34/C34_9+100-P4A-30

-

-

-

170-34/C34_9+100-04W-30

-

-

-

170-34/C34_9+100-04A-W-30

-

-

-

170-34/C34_9+100-04A-W-30-2

-

-

-

170-34/C34_9+100-04A-32-3

-

-

-

170-34/C34_9+100-04A-W-32

-

-

-

170-34/C34_9+100-06

-

-

-

170-34/C34_9+100-06A

-

-

-

170-34/C34_9+100-P6

-

-

-

170-34/C34_9+100-06AW

-

-

-

Slide to See More

CAD download

Body

Item Name
170-34/9
170-C34/9
Item Name 2D 3D Others RoHS Item Code
170-34/9 DXF DWG SAT IGES X_T STEP 3DPDF

160-073-392

170-C34/9 DXF DWG SAT IGES X_T STEP 3DPDF

160-073-402

Slide to See More

Parts Set [Hinge & Mounting Plate]

Item Name
170-34/C34_9+100-01
170-34/C34_9+100-03
170-34/C34_9+100-03A
170-34/C34_9+100-P3A
170-34/C34_9+100-02-30
170-34/C34_9+100-04-30
170-34/C34_9+100-02A-30
170-34/C34_9+100-04A-30
170-34/C34_9+100-P4A-30
170-34/C34_9+100-04W-30
170-34/C34_9+100-04A-W-30
170-34/C34_9+100-04A-W-30-2
170-34/C34_9+100-04A-32-3
170-34/C34_9+100-04A-W-32
170-34/C34_9+100-06
170-34/C34_9+100-06A
170-34/C34_9+100-P6
170-34/C34_9+100-06AW
Item Name 2D 3D Others
170-34/C34_9+100-01 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_9+100-03 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_9+100-03A DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_9+100-P3A DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_9+100-02-30 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_9+100-04-30 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_9+100-02A-30 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_9+100-04A-30 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_9+100-P4A-30 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_9+100-04W-30 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_9+100-04A-W-30 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_9+100-04A-W-30-2 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_9+100-04A-32-3 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_9+100-04A-W-32 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_9+100-06 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_9+100-06A DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_9+100-P6 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_9+100-06AW DXF DWG SAT IGES X_T STEP 3DPDF

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • CONCEALED HINGES Product Options Built-in Damper, With & Without Catches, Sprung-open

×
Filter
Filter items
Search Clear All ×
Hinge Type
Unique Feature
Overlay Amount
Opening Angle
Material
Door Thickness
  • -
Glass Thickness
  • -
Series
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More