DAMPER CATCHDC-200
4 / 4 total results
Filter items
- Damper and catch combination for sideways opening doors.
Prevents doors from slamming.
Holds doors in closed position.
Easy to install by simply aligning body with the interior wall.
Non-handed.
Can handle doors up to 40 kg. (When using DC-200 - 40).
Strike can be adjusted post-installation: horizontally ±5 mm, vertically ±4 mm.
Passed 50,000 open/close cycles in a private test.
Portfolio
Images
Related Information
Drawings / Illustrations
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
DC-200-25WT | 140-043-604 | |||
DC-200-25BL | 140-043-605 | |||
DC-200-40WT | 140-043-606 | |||
DC-200-40BL | 140-043-607 |
CAD download
Body
Item Name |
---|
DC-200-25WT |
DC-200-25BL |
DC-200-40WT |
DC-200-40BL |
Catalogue
Manuals
Installation Manual(English/Japanese) | 1250_1_dc200.pdf |
---|
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
Loading