H160

CONCEALED HINGEH160

2 / 2 total results

Filter items
  • CONCEALED HINGE
  • 160°Opening / 28 mm Overlay / For Thick Doors
  • H160
  • 100 Series
For thick doors
16° opening
Sold separately
—100 series mounting plate
Recommended Screw
—M4 raised countersunk head screw

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
H160-34/28 160-073-620
H160-C34/28 160-073-630
Image Item Name Purchase Item Code Quotation RoHS Spec Material Finish Opening Angle Overlay Amount Min Door Thickness Max Door Thickness Main Material Hinge Type Unique Feature Series Applicable Mounting Colour EAN Carton Weight (g)

H160-34/28

160-073-620

Without Catch

Body:steel/Cup:Zinc Alloy (ZDC)

Satin Chrome

160°

19 to 28mm

18

34

Steel

Cup Hinge

Without Catch

100 Series

Wood

Silver

4510932020589

100

181.4

H160-C34/28

160-073-630

With Catch

Body:steel/Cup:Zinc Alloy (ZDC)

Satin Chrome

160°

19 to 28mm

18

34

Steel

Cup Hinge

With Catch

100 Series

Wood

Silver

4510932020596

100

194.4

Slide to See More

A mounting plate (sold separately) is required for installation. Please order separately.


CAD download

Unique Drawings (installation, locus, processing)

Content
Locus Chart
Content 2D 3D
Locus Chart DXF DWG SAT IGES X_T STEP

Slide to See More

Body

Item Name
H160-34/28
H160-C34/28
Item Name 2D 3D Others RoHS Item Code
H160-34/28 DXF DWG SAT IGES X_T STEP 3DPDF

160-073-620

H160-C34/28 DXF DWG SAT IGES X_T STEP 3DPDF

160-073-630

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • CONCEALED HINGES Product Options Built-in Damper, With & Without Catches, Sprung-open

×
Filter
Filter items
Search Clear All ×
Hinge Type
Unique Feature
Overlay Amount
Material
Door Thickness
  • -
Glass Thickness
  • -
Series
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More