H160

CONCEALED HINGEH160

2 / 2 total results

Filter items
  • CONCEALED HINGE
  • 160° Opening / Inset / For Thick Doors
  • H160
  • 100 Series
For thick doors
16° opening
Sold separately
—100 series mounting plate
Recommended Screw
—M4 raised countersunk head screw

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
H160-34/0 160-073-623
H160-C34/0 160-073-633
Image Item Name Purchase Item Code Quotation RoHS Spec Material Finish Opening Angle Overlay Amount Min Door Thickness Max Door Thickness Hinge Type Unique Feature Series Applicable Mounting Colour EAN Carton Weight (g)

H160-34/0

160-073-623

Without Catch

Zinc Alloy (ZDC)

Satin Chrome

160°

0mm (Inset)

18

34

Cup Hinge

Without Catch

100 Series

Wood

Silver

4510932020640

100

230.9

H160-C34/0

160-073-633

With Catch

Zinc Alloy (ZDC)

Satin Chrome

160°

0mm (Inset)

18

34

Cup Hinge

With Catch

100 Series

Wood

Silver

4510932020657

100

244.1

Slide to See More

A mounting plate (sold separately) is required for installation. Please order separately.


CAD download

Unique Drawings (installation, locus, processing)

Content
Locus Chart
Content 2D 3D
Locus Chart DXF DWG SAT IGES X_T STEP

Slide to See More

Body

Item Name
H160-34/0
H160-C34/0
Item Name 2D 3D Others RoHS Item Code
H160-34/0 DXF DWG SAT IGES X_T STEP 3DPDF

160-073-623

H160-C34/0 DXF DWG SAT IGES X_T STEP 3DPDF

160-073-633

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • CONCEALED HINGES Product Options Built-in Damper, With & Without Catches, Sprung-open

×
Filter
Filter items
Search Clear All ×
Hinge Type
Unique Feature
Overlay Amount
Material
Door Thickness
  • -
Glass Thickness
  • -
Series
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More