DAMPER HINGEHG-JHM16
4 / 4 total results
Filter items
- Hinge with built-in damper UDH-16.
Smooth movement in the opening direction.
Mortise mount type.
Easy to cut out with a router.
Cover hides mounting screws for clean appearance. - Accessories
- —Countersunk head tapping screw 4×20 (For wooden door)
Related Information
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
HG-JHM16-34BL | 170-092-221 | |||
HG-JHM16-34WT | 170-092-222 | |||
HG-JHM16-50BL | 170-092-223 | |||
HG-JHM16-50WT | 170-092-224 |
CAD download
Body
Item Name |
---|
HG-JHM16-34BL |
HG-JHM16-34WT |
HG-JHM16-50BL |
HG-JHM16-50WT |
Catalogue
Manuals
Installation Manual (English) | 1027_3_hg_jhm16_e.pdf |
---|
Note
—Be sure to read the “Cautions.”
—Sold in pairs.
—When installing, ensure that both hinge shafts are levelled and aligned.
—Damper mechanism works when opening the lid by about 60° or more.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
Loading