IF

INSET RECEDING DOOR MECHANISMIF

6 / 6 total results

Filter items
  • INSET RECEDING DOOR MECHANISM
  • (W/SOFT CLOSING)
  • IF

  • Soft Close
Patented Lapcon mechanism controls door opening and closing softly and smoothly.
Prevents from slamming shut.
Stores the door horizontally on the underside of cabinet top board.

Videos

Portfolio

Related Information

Spec Table

Parts Set

Image Item Name Item Code Purchase Quotation
IF-360SL 180-046-067
eShop
IF-360SR 180-046-068
eShop
IF-360W 180-046-069
eShop
IF-H360SL 180-046-070
eShop
IF-H360SR 180-046-071
eShop
IF-H360W 180-046-072
eShop
Image Item Name Purchase Item Code Quotation RoHS Old Item Name Door Opening Damper Effective Direction Old Item Code EAN

IF-360SL

eShop

180-046-067

IF-102SL

Upward Retracting

Closing Direction

180-122-081

-

IF-360SR

eShop

180-046-068

IF-102SR

Upward Retracting

Closing Direction

180-122-082

-

IF-360W

eShop

180-046-069

IF-102W

Upward Retracting

Closing Direction

180-122-083

-

IF-H360SL

eShop

180-046-070

IF-H102SL

Upward Retracting

Closing Direction

180-122-084

-

IF-H360SR

eShop

180-046-071

IF-H102SR

Upward Retracting

Closing Direction

180-122-085

-

IF-H360W

eShop

180-046-072

IF-H102W

Upward Retracting

Closing Direction

180-122-086

-

Slide to See More


Sold Separately [Rails]

Image Item Name Item Code Purchase Quotation
AL-78-14 190-113-945
AL-78-16 190-113-942
AL-78-19 190-113-943
AL-78-24 190-113-944
Image Item Name Purchase Item Code Quotation RoHS Material Finish Flap Opening Direction Shape Item Description EAN

AL-78-14

190-113-945

Steel

Clear Zinc Chromate

Related Component

Length 355.6mm

Slide Rail

4582278012382

AL-78-16

190-113-942

Steel

Clear Zinc Chromate

Related Component

Length 406.4mm

Slide Rail

4582278011095

AL-78-19

190-113-943

Steel

Clear Zinc Chromate

Related Component

Length 482.6mm

Slide Rail

4582278011156

AL-78-24

190-113-944

Steel

Clear Zinc Chromate

Related Component

Length 609.6mm

Slide Rail

4582278011224

Slide to See More


Selling Individually

Image Item Name Item Code Purchase Quotation
360-C26-19T 160-026-832
H360-C26-26T 160-029-078
NSDX-35RK 180-100-072
NSDX-35LK 180-100-071
DR-19-B2 210-140-587
F-15 210-030-122
SC-107-13 120-041-310
360-P4W-32T 160-026-845
Image Item Name Purchase Item Code Quotation RoHS Damper Effective Direction Material Finish Flap Opening Direction Item Description Spec Applicable Mounting Colour Opening Angle Overlay Amount Max Door Thickness Series Min Door Thickness Hinge Type One-touch Installation Number of Screw Holes Pitch of Holes Thickness of Plate Main Material Fastener Spec Recessed Diameter Max Torque Moment N.m/pc Max Moment kgf.cm/pc Max Extendible Length Flap Mounting Material Speed Adjustment(Damper Adjustment) D E W C Load Capacity N/300r.p.m Load Capacity kgf/300r.p.m Screw M Inner Ring Material Outer Ring Material Outer Ring Type Attachment Type EAN Box Carton Weight (g)

360-C26-19T

160-026-832

-

Steel

Nickel

-

-

With Catch

Wood
Glass

Silver

105°

5 to 9mm

20

OLYMPIA Series

15

One Touch Concealed Hinge

Suitable

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932140256

-

200

68

H360-C26-26T

160-029-078

-

Steel

Nickel

-

-

With Catch

Wood

-

-

22 to 26mm

30

OLYMPIA Series

18

One Touch Concealed Hinge

Suitable

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932179096

-

100

88

NSDX-35RK

180-100-072

Closing Direction

-

Nickel

Upward Opening

Soft-down Stay

Right

-

-

-

-

-

-

-

-

-

-

-

-

Zinc Alloy (ZDC)/ Steel

-

-

1.96 to 6.86

20 to 70

200.9

Wood
Glass
Aluminium Frame

Yes

-

-

-

-

-

-

-

-

-

-

-

4510932023917

20

80

181

NSDX-35LK

180-100-071

Closing Direction

-

Nickel

Upward Opening

Soft-down Stay

Left

-

-

-

-

-

-

-

-

-

-

-

-

Zinc Alloy (ZDC)/ Steel

-

-

1.96 to 6.86

20 to 70

200.9

Wood
Glass
Aluminium Frame

Yes

-

-

-

-

-

-

-

-

-

-

-

4510932023924

20

80

181

DR-19-B2

210-140-587

-

-

-

Related Component

Roller

-

-

-

-

-

-

-

-

-

-

-

-

-

Polyacetal (POM)

-

-

-

-

-

-

-

19

8.2

6

2

49

5

M6

Steel

Polyacetal (POM)

Peripheral Flat Type

Screw

4510932105576

2000

-

6.4

F-15

210-030-122

-

Polyacetal (POM)

-

Related Component

Slider

-

-

Natural

-

-

-

-

-

-

-

-

-

-

Polyacetal (POM)

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932036962

2000

20000

-

SC-107-13

120-041-310

-

PA

-

Related Component

Insert Screw

-

-

White

-

-

-

-

-

-

-

-

-

-

PA

Right Angle (Corner)

25

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932049870

1000

10000

0.8

360-P4W-32T

160-026-845

-

Steel

Nickel

-

-

-

-

-

-

-

-

OLYMPIA Series

-

Mounting Plate

-

3

32

0mm (standard)

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932140386

-

400

25

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
IF-360_Installation
IF-H360_Installation
Content 2D 3D PDF
IF-360_Installation DXF DWG SAT IGES X_T STEP PDF
IF-H360_Installation DXF DWG SAT IGES X_T STEP PDF

Slide to See More

Parts Set

Item Name
IF-360SL
IF-360SR
IF-360W
IF-H360SL
IF-H360SR
IF-H360W
Item Name 2D 3D RoHS Item Code
IF-360SL DXF DWG SAT IGES X_T STEP

180-046-067

IF-360SR DXF DWG SAT IGES X_T STEP

180-046-068

IF-360W DXF DWG SAT IGES X_T STEP

180-046-069

IF-H360SL DXF DWG SAT IGES X_T STEP

180-046-070

IF-H360SR DXF DWG SAT IGES X_T STEP

180-046-071

IF-H360W DXF DWG SAT IGES X_T STEP

180-046-072

Slide to See More

Sold Separately [Rails]

Item Name
AL-78-14
AL-78-16
AL-78-19
AL-78-24
Item Name 2D 3D Others RoHS Item Code
AL-78-14 DXF DWG SAT IGES X_T STEP 3DPDF

190-113-945

AL-78-16 DXF DWG SAT IGES X_T STEP 3DPDF

190-113-942

AL-78-19 DXF DWG SAT IGES X_T STEP 3DPDF

190-113-943

AL-78-24 DXF DWG SAT IGES X_T STEP 3DPDF

190-113-944

Slide to See More

Selling Individually

Item Name
360-C26-19T
H360-C26-26T
NSDX-35RK
NSDX-35LK
DR-19-B2
F-15
SC-107-13
360-P4W-32T
Item Name 2D 3D Others RoHS Item Code
360-C26-19T DXF DWG SAT IGES X_T STEP 3DPDF

160-026-832

H360-C26-26T DXF DWG SAT IGES X_T STEP 3DPDF

160-029-078

NSDX-35RK DXF DWG SAT IGES X_T STEP 3DPDF

180-100-072

NSDX-35LK DXF DWG SAT IGES X_T STEP 3DPDF

180-100-071

DR-19-B2 DXF DWG SAT IGES X_T STEP 3DPDF

210-140-587

F-15 DXF DWG SAT IGES X_T STEP 3DPDF

210-030-122

SC-107-13 DXF DWG SAT IGES X_T STEP 3DPDF

120-041-310

360-P4W-32T DXF DWG SAT IGES X_T STEP 3DPDF

160-026-845

Slide to See More

Catalogue

Manuals

Installation Manual 1406_5_if360_e.pdf
Installation Manual (English) 1135_3_if_e.pdf

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • OVN・OV-EZ・OV-1/IF - Lapcon door mechanism

  • INSET RECEDING DOOR MECHANISM IF (W/SOFT CLOSING)

×
×
×
Filter
Filter items
Search Clear All ×
Damper Direction
Max. Door Moment N.m
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More