- Industrial Component Hardware
- HINGES
- VARIOUS HINGES
- KA-T100S50
- KA-T100S50
MONITOR BRACKETKA-T100S50
2 / 2 total results
Filter items
- Passed 20,000 open/close private cycle test
- Free Stop
- Can be quickly installed and removed.
Free stops in a range of 180° (swivel) and 40° (tilt).
Auxiliary lock prevents monitor from sagging due to minute vibration.Also suitable for touch screen.
Auxiliary lock temporarily releases if a heavy load is applied when locked.
Bracket holes based on VESA standard (75~75mm, 100~100mm).
Applicable monitor size: 12~22.9 inches (Up to about 10.0kg) - Application
- —Liquid crystal monitors for machine tools, OA equipment and medical equipment, etc.
In Use
Images
Spec Table
Body
CAD download
Catalogue
Manuals
Installation Manual | 0929_3_kat100s50_e.pdf |
---|
Note
—Do not forcibly move the monitor after applying the auxiliary lock.
—After installing the monitor, make sure that the release lever is locked.
—Do not operate continuously (repeatedly in a short time).
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
-
Length L (mm)
-
- -
-
Width W (mm)
-
- -
-
Leaf Thickness
-
- -
-
Load Capacity N/2pcs
-
Load Capacity N/1pc
