- COMPONENTES INDUSTRIALES
- BISAGRAS
- BISAGRA GIRATORIA
BISAGRA GIRATORIA
What is a swivel hinge?
A swivel hinge is a type of hinge that can rotate 360° around its axis.What is a swivel torque hinge?
A swivel torque hinge, on the other hand, includes a torque mechanism, allowing it to hold its position at any desired angle (free stop).These hinges are commonly used in movable parts of devices such as tablet stands and control panels for machine tools. This page features circular swivel hinges, noted for their central hole, that allows cables to be routed through. When routing cables, be sure to select a hole diameter that accommodates the cable thickness.
Enhance Work Efficiency!
Setting the panel to an optimal viewing angle facilitates easier monitoring of work, thereby improving productivity.
Sus artículos vistos recientemente
No tiene productos vistos recientemente.
Si quiere llevar la cuenta de los artículos vistos, haga clic en el botón "Guardar el historial" que aparece a continuación.
No tiene productos vistos recientemente.