STAINLESS STEEL MOUNTING PLATE180SUS-P6T
1 / 1 resultados totales
Filtrar artículos
- ●Mounting Plate for 180SUS Concealed Hinge.
- Especificación
- ●Door Adjustment Function (±2 mm up/down)
●Thickness: 0 mm (Standard Thickness)
●Passed the in-house neutral salt spray test, meeting the 480-hour corrosion resistance standard in accordance with ISO 9227 (equivalent to DIN EN 1670).