ROTATING PLATEHTS
1 / 1 resultados totales
Filtrar artículos
Turntable, SwivelPlate
- ●Industrial rotating plate that withstands offset load.
●Rotates 360°, with a friction function.
●Centre hole for cable management. - Especificación
- ●Operating temperature: 0 - 40°C
- Aplicación
- ●Operating panels and LCDs in machine tools, food processing machinery, etc.
Videos
Planos/ilustraciones
-
Mostrar todo
-
Mostrar todo
Clearance Dimensions
Minimum Height Clearance: 1 mm.
Tabla de especificaciones
Descargar CAD
Catálogo
Nota
●Ensure that there is no contact between the mounting screws and the fixing nut.
●Ensure a minimum 1 mm clearance for rivet protrusions using a sheet metal cutout or similar (minimum hole diameter: φ75).