HIGH DURABILITY SPRING HINGEHG-SHL-RS
4 / 4 resultados totales
Filtrar artículos
- High durability
- Passed 1,000,000 open/close private cycle test
- • The spring action works in the opposite direction to the HG-SHL.
• All parts are made of stainless steel for excellent corrosion resistance.
• The collar in the shaft section reduces spring friction and provides excellent durability.
• Food-grade grease is used on the shaft. (NSF H1 registered)
Planos/ilustraciones
-
Mostrar todo
HG-SHL-RS32
HG-SHL-RS50
HG-SHL-RS60 -
Mostrar todo
*The table's torque values are calculated with the hinge at a 90° angle.
-
Mostrar todo
HG-SHL-RS90
-
Mostrar todo
[Use Example]
-
Mostrar todo
[Lineup]
-
Mostrar todo
[When Opened]
-
Mostrar todo
Tabla de especificaciones
Cuerpo
Imagen | Nombre del artículo | Código del artículo | Presupuesto |
---|---|---|---|
![]() |
HG-SHL-RS32 | 170-054-527 |
![]() |
![]() |
HG-SHL-RS50 | 170-054-528 |
![]() |
![]() |
HG-SHL-RS60 | 170-054-529 |
![]() |
![]() |
HG-SHL-RS90 | 170-054-530 |
![]() |
Descargar CAD
Cuerpo
Nombre del artículo |
---|
HG-SHL-RS32 |
HG-SHL-RS50 |
HG-SHL-RS60 |
HG-SHL-RS90 |
Catálogo
Nota
• The torque in the table below is the value when the hinge is opened to 90°.
• The load capacity is the value when two hinges are used. For calculation conditions, see the index.
• The open/close cycle test was conducted on top-opening lids.