STAINLESS STEEL GLASS DOOR GRAVITY HINGEGH-G07SHK
4 / 4 risultati totali
Filtro articoli




Disponibile ora
- ●The fixed shaft on the lower half of the hinge allows for easy door removal.
●Automatically closes from 70° using door weight and gravity.
●The self-closing force increases when the door nears the closed position to help ensure secure door closure. This reduces the possibility of unintended opening due to air pressure or other outside factors.
●Can be used in areas exposed to water such as shower booths.
●Self opens at 70~160°. Doors can be kept open when used together with door stoppers in the self-opening range. - Accessori
- ●Cross-recessed flat head screws M5×14 (Stainless steel, finish similar to hinges)
●Shaft fixing screw - Venduto separatamente
- ●Glass Edge Protector
Tavola specifiche
Corpo
Immagini | Nome articolo | Codice articolo | Citazione |
---|---|---|---|
![]() |
GH-G07SHK-SM-R | 170-053-206 |
![]() |
![]() |
GH-G07SHK-SM-L | 170-053-205 |
![]() |
![]() |
GH-G07SHK-BL-R | 170-053-208 |
![]() |
![]() |
GH-G07SHK-BL-L | 170-053-207 |
![]() |
Scarico CAD
Corpo
Nome articolo |
---|
GH-G07SHK-SM-R |
GH-G07SHK-SM-L |
GH-G07SHK-BL-R |
GH-G07SHK-BL-L |
Catalogo
Nota
●Prioritize the door weight when determining the glass size.
●The hinge does not hold the door in a fully closed or fully open position. To hold the door closed, use a magnetic catch . Install a door stopper to hold the door when it is opened (70° to 160°).
●Take care not to tighten the fixing screws excessively