Linear Guides

Explore our Diverse
Linear Guide Lineup

Designed to meet your precision needs

Many industries use high-precision linear guides for a full range of applications. However, in applications where high-precision is unnecessary, there are often hidden costs associated with component prices and labour. Start optimising your linear guides to reduce costs and maximise value.

Optimal solutions to meet your needs

Wide Variety

Sugatsune offers a wide variety linear guides of varying lengths, sizes, load capacities and constructions that can be selected according to project needs.

Simplified Installation

Our guides do not require meticulous mounting precision, unlike high-precision guides. They operate smoothly without specialised jigs or pre-processing.

Diverse Lineup

MULTI-ROLLER LINEAR GUIDE
MLGX25

Mounting Directions

Mounting Direction 1 Mounting Direction 2 Mounting Direction 3 Mounting Direction 4
The unique DUAL-X structure

The "Dual X structure" comprises of two plates and eight rollers arranged in an X-shape.
The design evenly distributes preload to prevent rattling and ensure smooth movement, regardless of the mounting orientation.

Multi-directional Movement

Supports vertical and horizontal movement and maintains stable motion even under moment. Suitable for a wide range of applications including use in automated machines and cutting machines.

The diagram shows the combined dimensions of the guide rail and guide block.

MULTI-ROLLER LINEAR GUIDE
MLG20 Mini Type

Mounting Directions

Mounting Direction 1 Mounting Direction 2 Mounting Direction 3
The multi-roller structure supports radial and thrust loads.

The use of our original multi-rollers in the guide block ensures smooth motion even under loads in varying directions.

Compact guide block also available.
The overall length is shorter than the standard guide block which can increase the travel distance by 13 mm.

The figures show the combined dimensions of the rail, guide block (MLG-20C) and mounting plate.

MULTI-ROLLER LINEAR GUIDE
MLG13 Slim Type

Mounting Directions

Mounting Direction 1 Mounting Direction 2 Mounting Direction 3
The MLG series now includes a slim type model with a width of just 13 mm.

The slim type MLG13 was designed for places where installation space is limited. The use of our original multi-rollers on the guide block ensures smooth motion even under loads in varying directions.

The diagram shows the combined dimensions of the guide rail and guide block.

GUIDE RAIL
LGB30

Mounting Directions

Mounting Direction 1 Mounting Direction 4

The plastic bearing rollers enable quiet and smooth movement. It is designed with a moderate clearance setting, allowing for easy and hassle-free installation.

The diagram shows the combined dimensions of the rail, guide block, stopper and mounting plate.

MINI GUIDE RAIL
MRS

Mounting Directions

Mounting Direction 1 Mounting Direction 2 Mounting Direction 3

Greaseless guide rail with sliding type plastic guide block allows for simplified installation and labour cost reduction.

The diagram shows the combined dimensions of the guide rail (MRS30) and guide block (MR-30CNB).

Application Examples

Small workpiece transfer in assembly equipment.

Workpiece marking equipment.

Conveyor line shutter mechanism.

Arm movement in lightweight transport equipment.

Vertical pipette movement and cartridge changing units in analysis equipment.

Sugatsune offers a wide selection of Linear Guides

Our linear guides can be used for a variety of applications and can also be adapted to suit your project needs.
Please feel free to contact us for more information.

Digital Catalogue

Linear Guides Catalogue / No. 438

Linear Guides Catalogue / No. 438

Explore our Diverse Linear Guide Lineup

Prodotti

8 risultati

Prodotti per pagina
25 50 100

8 risultati

Prodotti per pagina
25 50 100