| | Furniture, Architectural, Marine Hardware | Japanese Manufacturer | LAMP | Sugatsune Global

Spec Table

Image Item Name Item Code Quotation
5301-12 190-112-361
5301-14 190-112-362
5301-16 190-112-363
5301-18 190-112-364
5301-20 190-112-365
5301-22 190-112-366
5301-24 190-112-367
5301-26 190-112-368
5301-28 190-112-369
Image Item Name Item Code Quotation Mark RoHS EAN Box Weight (g)

5301-12

190-112-361

-

-

8

1880

5301-14

190-112-362

-

-

-

8

2210

5301-16

190-112-363

-

-

-

8

2520

5301-18

190-112-364

-

-

-

8

2850

5301-20

190-112-365

-

-

-

6

3180

5301-22

190-112-366

-

-

8

3510

5301-24

190-112-367

-

-

-

6

3840

5301-26

190-112-368

-

-

-

8

4170

5301-28

190-112-369

-

-

-

4

4490

CAD download

Item Name
5301-12
5301-14
5301-16
5301-18
5301-20
5301-22
5301-24
5301-26
5301-28
Item Name 2D 3D Others Item Code
5301-12 DXF DWG SAT IGES X_T STEP 3DPDF

190-112-361

5301-14 DXF DWG SAT IGES X_T STEP 3DPDF

190-112-362

5301-16 DXF DWG SAT IGES X_T STEP 3DPDF

190-112-363

5301-18 DXF DWG SAT IGES X_T STEP 3DPDF

190-112-364

5301-20 DXF DWG SAT IGES X_T STEP 3DPDF

190-112-365

5301-22 DXF DWG SAT IGES X_T STEP 3DPDF

190-112-366

5301-24 DXF DWG SAT IGES X_T STEP 3DPDF

190-112-367

5301-26 DXF DWG SAT IGES X_T STEP 3DPDF

190-112-368

5301-28 DXF DWG SAT IGES X_T STEP 3DPDF

190-112-369

Category

Your Recently Viewed Items

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Load Capacity N/pair
Slide Length (mm)
  • -
Travel Length (mm)
  • -
Front Travel Length
  • -
Back Travel Length
  • -
Height H
  • -
Width W
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More