| | Furniture, Architectural, Marine Hardware | Japanese Manufacturer | LAMP | Sugatsune Global

Spec Table

Image Item Name Item Code Quotation
C2731-25FL(L) 190-111-758
C2731-25FL(R) 190-111-757
C2731-30FL(L) 190-111-760
C2731-30FL(R) 190-111-759
C2731-35FL(L) 190-111-762
C2731-35FL(R) 190-111-761
C2731-40FL(L) 190-111-763
C2731-40FL(R) 190-111-764
Image Item Name Item Code Quotation RoHS EAN Box Weight (g)

C2731-25FL(L)

190-111-758

-

-

10

440

C2731-25FL(R)

190-111-757

-

-

10

440

C2731-30FL(L)

190-111-760

-

-

10

520

C2731-30FL(R)

190-111-759

-

-

10

520

C2731-35FL(L)

190-111-762

-

-

10

610

C2731-35FL(R)

190-111-761

-

-

10

610

C2731-40FL(L)

190-111-763

-

-

10

700

C2731-40FL(R)

190-111-764

-

-

10

700

Slide to See More

CAD download

Item Name
C2731-25FL(L)
C2731-25FL(R)
C2731-30FL(L)
C2731-30FL(R)
C2731-35FL(L)
C2731-35FL(R)
C2731-40FL(L)
C2731-40FL(R)
Item Name 2D 3D Others Item Code
C2731-25FL(L) DXF DWG SAT IGES X_T STEP 3DPDF

190-111-758

C2731-25FL(R) DXF DWG SAT IGES X_T STEP 3DPDF

190-111-757

C2731-30FL(L) DXF DWG SAT IGES X_T STEP 3DPDF

190-111-760

C2731-30FL(R) DXF DWG SAT IGES X_T STEP 3DPDF

190-111-759

C2731-35FL(L) DXF DWG SAT IGES X_T STEP 3DPDF

190-111-762

C2731-35FL(R) DXF DWG SAT IGES X_T STEP 3DPDF

190-111-761

C2731-40FL(L) DXF DWG SAT IGES X_T STEP 3DPDF

190-111-763

C2731-40FL(R) DXF DWG SAT IGES X_T STEP 3DPDF

190-111-764

Slide to See More

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Load Capacity N/pair
Slide Length (mm)
  • -
Travel Length (mm)
  • -
Front Travel Length
  • -
Back Travel Length
  • -
Height H
  • -
Width W
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More