| | Furniture, Architectural, Marine Hardware | Japanese Manufacturer | LAMP | Sugatsune Global

Spec Table

Image Item Name Item Code Quotation
2066-536 210-032-200
2066-542 210-032-201
2066-566 210-032-202
2066-572 210-032-203
2068-536 210-032-204
2068-542 210-032-205
2068-566 210-032-206
2068-572 210-032-207
Image Item Name Item Code Quotation RoHS EAN Box Carton Weight (g)

2066-536

210-032-200

-

-

12

144

128

2066-542

210-032-201

-

-

12

144

128

2066-566

210-032-202

-

-

12

144

128

2066-572

210-032-203

-

-

12

144

128

2068-536

210-032-204

-

-

12

96

185

2068-542

210-032-205

-

-

12

96

185

2068-566

210-032-206

-

-

12

96

185

2068-572

210-032-207

-

-

12

144

185

Slide to See More

CAD download

Item Name
2066-536
2066-542
2066-566
2066-572
2068-536
2068-542
2068-566
2068-572
Item Name 2D 3D Others Item Code
2066-536 DXF DWG SAT IGES X_T STEP 3DPDF

210-032-200

2066-542 DXF DWG SAT IGES X_T STEP 3DPDF

210-032-201

2066-566 DXF DWG SAT IGES X_T STEP 3DPDF

210-032-202

2066-572 DXF DWG SAT IGES X_T STEP 3DPDF

210-032-203

2068-536 DXF DWG SAT IGES X_T STEP 3DPDF

210-032-204

2068-542 DXF DWG SAT IGES X_T STEP 3DPDF

210-032-205

2068-566 DXF DWG SAT IGES X_T STEP 3DPDF

210-032-206

2068-572 DXF DWG SAT IGES X_T STEP 3DPDF

210-032-207

Slide to See More

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More