| | Furniture, Architectural, Marine Hardware | Japanese Manufacturer | LAMP | Sugatsune Global

Spec Table

Image Item Name Item Code Quotation
3522G-12 190-110-003
3522G-14 190-110-004
3522G-16 190-110-005
3522G-18 190-110-006
3522G-20 190-110-007
3522G-22 190-110-008
3522G-24 190-110-009
3522G-26 190-110-010
3522G-28 190-110-011
Image Item Name Item Code Quotation RoHS EAN Box Weight (g)

3522G-12

190-110-003

-

-

20

620

3522G-14

190-110-004

-

-

20

740

3522G-16

190-110-005

-

-

20

840

3522G-18

190-110-006

-

-

20

940

3522G-20

190-110-007

-

-

20

1050

3522G-22

190-110-008

-

-

20

1170

3522G-24

190-110-009

-

-

20

1250

3522G-26

190-110-010

-

-

20

1340

3522G-28

190-110-011

-

-

20

1440

Slide to See More

CAD download

Item Name
3522G-12
3522G-14
3522G-16
3522G-18
3522G-20
3522G-22
3522G-24
3522G-26
3522G-28
Item Name 2D 3D Others Item Code
3522G-12 DXF DWG SAT IGES X_T STEP 3DPDF

190-110-003

3522G-14 DXF DWG SAT IGES X_T STEP 3DPDF

190-110-004

3522G-16 DXF DWG SAT IGES X_T STEP 3DPDF

190-110-005

3522G-18 DXF DWG SAT IGES X_T STEP 3DPDF

190-110-006

3522G-20 DXF DWG SAT IGES X_T STEP 3DPDF

190-110-007

3522G-22 DXF DWG SAT IGES X_T STEP 3DPDF

190-110-008

3522G-24 DXF DWG SAT IGES X_T STEP 3DPDF

190-110-009

3522G-26 DXF DWG SAT IGES X_T STEP 3DPDF

190-110-010

3522G-28 DXF DWG SAT IGES X_T STEP 3DPDF

190-110-011

Slide to See More

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More