| | Furniture, Architectural, Marine Hardware | Japanese Manufacturer | LAMP | Sugatsune Global
Filter items

Spec Table

Image Item Name Item Code Quotation
72-1-CLM-4220 170-034-475
72-1-CLM-4221 170-034-476
72-1-CLM-4218 170-034-477
72-1-CLM-4219 170-034-478
72-1-NM-4214 170-034-487
72-1-NM-4215 170-034-488
Image Item Name Item Code Quotation RoHS EAN Weight (g)

72-1-CLM-4220

170-034-475

-

-

66

72-1-CLM-4221

170-034-476

-

-

66

72-1-CLM-4218

170-034-477

-

-

66

72-1-CLM-4219

170-034-478

-

-

66

72-1-NM-4214

170-034-487

-

-

66

72-1-NM-4215

170-034-488

-

-

66

Slide to See More

CAD download

Item Name
72-1-CLM-4220
72-1-CLM-4221
72-1-CLM-4218
72-1-CLM-4219
72-1-NM-4214
72-1-NM-4215
Item Name 2D 3D Others Item Code
72-1-CLM-4220 DXF DWG SAT IGES X_T STEP 3DPDF

170-034-475

72-1-CLM-4221 DXF DWG SAT IGES X_T STEP 3DPDF

170-034-476

72-1-CLM-4218 DXF DWG SAT IGES X_T STEP 3DPDF

170-034-477

72-1-CLM-4219 DXF DWG SAT IGES X_T STEP 3DPDF

170-034-478

72-1-NM-4214 DXF DWG SAT IGES X_T STEP 3DPDF

170-034-487

72-1-NM-4215 DXF DWG SAT IGES X_T STEP 3DPDF

170-034-488

Slide to See More

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More