CONCEALED HINGEH360
12 / 12 total results
Filter items
- CONCEALED HINGE
- For Thick Doors / 26 mm Overlay / Built-in Damper
- H360
- OLYMPIA Series
- Soft Close
Videos
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
H360-D26-26T | 160-029-084 | |||
H360-C26-26T | 160-029-078 | |||
H360-26-26T | 160-029-081 |
CAD download
Unique Drawings (installation, locus, processing)
Body
Item Name |
---|
H360-D26-26T |
H360-C26-26T |
H360-26-26T |
Item name for combination CAD download [Hinge & Mounting Plate]
Item Name |
---|
H360-26/C26-26T+360-P4W-30T |
H360-26/C26-26T+360-P4W-32T |
H360-26/C26-26T+360-P6WT |
H360-26/C26-26T+360-P4W-30T+5 |
H360-26/C26-26T+360-P4W-32T+5 |
H360-26/C26-26T+360-P6WT+5 |
H360-26/C26-26T+360-P4W-30T-DS |
H360-26/C26-26T+360-P4W-32T-DS |
H360-26/C26-26T+360-P6W-30T-32T |
Item Name | 2D | 3D | Others | ||||
---|---|---|---|---|---|---|---|
H360-26/C26-26T+360-P4W-30T | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
H360-26/C26-26T+360-P4W-32T | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
H360-26/C26-26T+360-P6WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
H360-26/C26-26T+360-P4W-30T+5 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
H360-26/C26-26T+360-P4W-32T+5 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
H360-26/C26-26T+360-P6WT+5 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
H360-26/C26-26T+360-P4W-30T-DS | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
H360-26/C26-26T+360-P4W-32T-DS | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
H360-26/C26-26T+360-P6W-30T-32T | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-03-13)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-03-13)
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
×
-
Hinge Type
-
-
Overlay Amount
-
Material
-
-
Door Thickness
-
- -
-
Glass Thickness
-
- -
-
Series
-
-
RoHS 2
-
-
CAD
-
Loading