LADH

LIFT-ASSIST DAMPERLADH

2 / 2 total results

Filter items

countertop,easy lifting, flip-up counter

  • LIFT-ASSIST DAMPER
  • (FOR HEAVY DUTY)
  • LADH

  • Passed 100,000 open/close private cycle test
  • Lift Assist
  • Soft Close

countertop,easy lifting, flip-up counter

Ideal for counter flaps at bars, restaurants, and receptions.
Smooth and soft close movement at the end, preventing flaps from slamming shut. Damper works even at a slight opening angle.
Suitable for door moment 25~50N·m.
Lift-assist mechanism with light opening.
Stops flap at 95 degrees opening with stopper.
Installation position can be easily determined with the supplied template.
Can be post-installed to existing counters without processing.

Videos

Related Information

Spec Table

Body

Image Item Name Item Code Purchase Quotation
LADH-35 170-034-868
LADH-50 170-034-869
Image Item Name Purchase Item Code Quotation RoHS Main Material Top Board Max Torque Moment N.m/set Top Board Mount Max Torque Moment kgf.cm/set Min Flap Thickness Max Flap Thickness Finish/Colour Flap Opening Direction Damper Effective Direction Flap Mounting Material EAN Box Carton Weight (g)

LADH-35

170-034-868

Steel (SPCC)/ Polyacetal (POM)/ABS

25 to 35

254.9 to 356.9

30

50

Nickel Plating/Nickel Chrome/Dark Brown

Top Opening

Closing Direction

Wood

4510932178082

1

4

2000

LADH-50

170-034-869

Steel (SPCC)/ Polyacetal (POM)/ABS

35 to 50

356.9 to 509.9

30

50

Nickel Plating/Nickel Chrome/Dark Brown

Top Opening

Closing Direction

Wood

4510932178099

1

4

2000

Slide to See More


CAD download

Body

Item Name
LADH-35
LADH-50
Item Name 2D 3D Others RoHS Item Code
LADH-35 DXF DWG SAT IGES X_T STEP 3DPDF

170-034-868

LADH-50 DXF DWG SAT IGES X_T STEP 3DPDF

170-034-869

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-04-04)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-04-04)

Manuals

Installation Manual(English/Japanese) 1256_3_ladh.pdf

Related products

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • HEAVY DUTY LIFT-ASSIST DAMPER LADH

  • LADH HEAVY DUTY LIFT-ASSIST DAMPER

  • LIFT-ASSIST DAMPER LADH Heavy Duty

×
×
Filter
Filter items
Search Clear All ×
Max. Door Moment N.m
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More