LAD-ST

LIFT-ASSIST DAMPERLAD-ST

3 / 3 total results

Filter items

countertop,easy lifting, flip-up counter

  • LIFT-ASSIST DAMPER
  • With Stopper
  • LAD-ST

  • Lift Assist
  • Soft Close

countertop,easy lifting, flip-up counter

Ideal for counter flaps at bars, restaurants, and receptions.
Smooth and soft close movement at the end, preventing flaps from slamming shut. Damper works even at a slight opening angle.
Lift-assist mechanism with light opening.
Stops flap at 95 degreesopening with stopper.
Suitable for door thickness 15~40mm.
Can be post-installed to existing counters without processing.
Installation position can be easily determined with the supplied template.

In Use

Related Information

Spec Table

Body

Image Item Name Item Code Purchase Quotation
LAD-ST-L 170-033-213
LAD-ST-M 170-033-214
LAD-ST-H 170-033-215
Image Item Name Purchase Item Code Quotation RoHS Main Material Finish Top Board Max Torque Moment N.m/set Top Board Mount Max Torque Moment kgf.cm/set Min Flap Thickness Max Flap Thickness Flap Opening Direction Damper Effective Direction Flap Mounting Material EAN Carton Weight (g)

LAD-ST-L

170-033-213

ABS/POM/Steel/Zinc Alloy (ZDC)

Zinc Chromate/Nickel Chrome/Nickel

8.0 to 10.5

81.6 to 107.1

15

40

Top Opening

Closing Direction

Wood

4510932168359

10

750

LAD-ST-M

170-033-214

ABS/POM/Steel/Zinc Alloy (ZDC)

Zinc Chromate/Nickel Chrome/Nickel

10.5 to 13.5

107.1 to 137.7

15

40

Top Opening

Closing Direction

Wood

4510932168366

10

750

LAD-ST-H

170-033-215

ABS/POM/Steel/Zinc Alloy (ZDC)

Zinc Chromate/Nickel Chrome/Nickel

13.5 to 16.0

137.7 to 163.2

15

40

Top Opening

Closing Direction

Wood

4510932168373

10

750

Slide to See More


CAD download

Body

Item Name
LAD-ST-L
LAD-ST-M
LAD-ST-H
Item Name 2D 3D Others RoHS Item Code
LAD-ST-L DXF DWG SAT IGES X_T STEP 3DPDF

170-033-213

LAD-ST-M DXF DWG SAT IGES X_T STEP 3DPDF

170-033-214

LAD-ST-H DXF DWG SAT IGES X_T STEP 3DPDF

170-033-215

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Opening Direction
Damper Direction
Max. Door Moment N.m
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More