LSN-C

STAINLESS STEEL PIANO HINGELSN-C

2 / 2 total results

Filter items
  • STAINLESS STEEL PIANO HINGE
  • LSN-C

Recommended for use with the LADH Heavy Duty Lift Assist Damper

In Use

Spec Table

Body

Image Item Name Item Code Purchase Quotation
LSN15-38-450C 170-045-408
LSN15-38-600C 170-045-409
Image Item Name Purchase Item Code Quotation RoHS L W D Material Finish t Load Capacity N/1pc Load Capacity kgf/1pc Body Type A B Number of Holes N EAN Box Carton Weight (g)

LSN15-38-450C

170-045-408

450

38

3.5

Stainless Steel (SUS304)

Polished

1.5

392

40

Piano Hinge

15

420

14

4510932189576

10

40

270

LSN15-38-600C

170-045-409

600

38

3.5

Stainless Steel (SUS304)

Polished

1.5

519

53

Piano Hinge

20

560

18

4510932189583

10

40

360

Slide to See More


CAD download

Body

Item Name
LSN15-38-450C
LSN15-38-600C
Item Name 2D 3D Others RoHS Item Code
LSN15-38-450C DXF DWG SAT IGES X_T STEP 3DPDF

170-045-408

LSN15-38-600C DXF DWG SAT IGES X_T STEP 3DPDF

170-045-409

Slide to See More

Catalogue

Note

—The load capacity is the value when using one hinge. For calculation conditions, please refer to the "Concept of Load-bearing".

—Please note this product is designed for use on wood. Hole positioning on wood should be done by aligning the actual hinge. This product is not suitable for sheet metal or installations with hole pitch limitations.

—When installing to sheet metal, be sure to perform thread relief processing (chamfering) on the mounting surface side. In this way, the screw head will not protrude when the hinge is fixed.

Related products

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Length L (mm)
  • -
Width W (mm)
  • -
Leaf Thickness
  • -
Load Capacity N/2pcs
Load Capacity N/1pc
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More