BCTS-85J

TENSION CATCHBCTS-85J

1 / 1 total results

Filter items
  • TENSION CATCH
  • Force Adjustment
  • BCTS-85J

Catch can retain ball from top or from sides allowing for different types of installations.
Catch force is adjustable.
Female catch can slide 1.5mm to accomodate misalignments between ball and catch.
Recommended Screw
Size M5 cross-recessed binding screws

Videos

Portfolio

Drawings / Illustrations

  • Show All

  • Show All

    Application Example

    This product can also be used for catching in a vertical direction.

  • Application Example

    This product can also be used for catching in a vertical direction.

Spec Table

Body

Image Item Name Item Code Quotation
BCTS-85J 140-043-510
Image Item Name Item Code Quotation RoHS Min. Pulling Force N Max. Pulling Force N Min. Pulling Force kgf Max. Pulling Force kgf Min. Push in Force N Max. Push in Force N Min. Push in Force kgf Max. Push in Force kgf Installation Type Body Finish Type Body Material Length L EAN Weight (g)

BCTS-85J

140-043-510

36

96

3.7

9.7

32

96

3.3

9.7

Surface Mount

Polished

Ball

Metal

85

4510932188104

168

Slide to See More

CAD download

Body

Item Name
BCTS-85J
Item Name 2D 3D Others RoHS Item Code
BCTS-85J DXF DWG SAT IGES X_T STEP 3DPDF

140-043-510

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2022/12/19)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2022/12/19)

Manuals

Installation Manual (English) 1337_3_bcts_85j_e.pdf

Note

• The pushing force and pulling force vary. Test the actual product before purchase.

• The pushing force and pulling force can be adjusted with a hex bar spanner (nominal 3).

• When adjusting the catch force, check the indicator and adjust until the left and right screws are level.

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • STAINLESS STEEL HEAVY-DUTY ADJUSTABLE BALL CATCH BCTS-85J

×
×
Filter
Filter items
Search Clear All ×
Type
Pulling Force N
  • -
Push in Force N
  • -
Length L
  • -
Width W
  • -
Installation Type
Material
Finish / Colour
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More