Special Purpose Vehicles

Explore hardware solutions designed for the transportation industry, featuring products that combine excellent design and functionality. These solutions are ideal for the interiors of special-purpose vehicles such as fire trucks, broadcast vans, and camper vans, as well as for next-generation autonomous vehicles.

Special Purpose Vehicles

Recommendations for Camper Vans and Trucks

  • FOLDING BRACKET
    EBN

    Saves space when folded, with a load capacity of 110kg per bracket.

  • RECESSED HOOK
    NF-60DF

    The hook retracts when not in use, making it safe and easy to install and remove from metal panels.

  • PUSH KNOB LATCH
    DPL-SQ

    Perfect for storage doors inside camper vans.

  • SOFT-DOWN STAY
    SDS-C301N

    Perfect for storage doors inside camper vans.

  • DUAL AXIS TORQUE HINGE
    HG-TMH

    Ideal for folding tables in shops, trains, caravans, and more. Opens up to 180°, with shafts that do not protrude when fully open or closed.

    See more info

  • FRICTION SWIVEL LATCH HOOK
    EN-R100F

    Swivel latch hook with friction, preventing swinging around.

    See more info

Recommendations for Fire Trucks

  • FULL EXTENSION SLIDE
    ESR10

    Heavy-duty design, ideal for sliding out heavy items such as pump generators and machinery.

  • Toughness and Beautility
    (TB) Handles

    Ergonomically designed, durable handles that can withstand various environments.

  • BALL TIP SWING HOOK
    TK, TKF

    Perfect for hanging helmets and tools, with a 180° rotating hook that prevents wobbling due to vehicle vibration.

  • SWIVEL TORQUE HINGE
    HG-S

    A 360° rotating hinge that stops firmly at any angle, ideal for rotating stands for PCs or tablets in the driver's area.

Recommendations for Broadcast Vans

  • MONITOR ARM
    KA-T100S50-W/P

    For adjusting the angle of broadcast monitors. The arm’s rigidity and auxiliary lock provide stability.

  • FULL EXTENSION SLIDE
    ESR10

    Recommended for units storing relay equipment. Heavy-duty design makes it ideal for sliding out heavy items.

Recommendations for Passenger Vehicles

With increasing functionality in modern passenger vehicles, products to enhance the overall driving and living experience inside the vehicle are offered.

Recommendations for Console and Dashboard Area

  • MINI SLIDE
    SCR3

    Ideal for console storage or cupholder drawers.

  • NON-MAGNETIC MINI TOUCH LATCH
    NS2

    A one-touch latch for small storage compartments.

  • TORQUE HINGE
    HG-TI10-2

    For angle adjustment of console boxes.

Recommendations for Seat and Luggage Space

  • TORQUE DAMPER
    UDH-14

    A hinge that slowly opens a table mounted to the seat back to prevent injury.

  • RESIN FOLDING HOOK
    NF-47D

    For hanging bags or other items securely.

  • CONCEALED HINGE
    R

    Used for tonneau covers or trunk storage, maintaining a clean exterior appearance.

Autonomous Vehicles & Other Mobility

As autonomous driving technology advances, vehicles will become more than just transportation. They will serve as mobile stores, concert venues, and delivery vehicles, with even greater emphasis on comfort and functionality.

Products that contribute to creating comfortable, highly functional spaces and vehicle designs for these new types of vehicles are offered.

  • FOLDING BRACKET
    EBN

    With a high load capacity of 110kg, ideal for display shelves or folding tables.

  • AILERON STAY FOR OLYMPIA

    Designed to open lids smoothly, with both soft-close and free-stop functions. Suitable for storage boxes.

  • LIFT-ASSIST HINGE
    HG-PA230, HG-PA231

    Makes lifting heavy covers, like those for storage in delivery vehicles, effortless while maintaining a sleek appearance.

Custom Orders Welcome!
OEM & ODM Solutions from Sugatsune
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
Cookies helfen uns, Ihre Webseiten-Erfahrung zu verbessern. Durch die Nutzung unserer Website erklären Sie sich mit der Verwendung von Cookies einverstanden.

Mehr erfahren
You seem to be visiting from Vereinigte Staaten von Amerika. Sugatsune America serves your location.