RECESSED COUNTER PLATEGL-UU32
2 / 2 total results
Filter items
- — Easy push-in installation. No screws are needed.
— Gives a subtle clean look. Processed wood surface cannot be seen through the hole.
— Has ramped wedges inside to reduce the gap and prevent doors from rattling. - Specification
- — Can be used with GS-GL5 and 1310GL locks.
Drawings / Illustrations
Spec Table
Body
CAD download
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2022/12/19)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2022/12/19)

Note
— If the installation is loose, please use adhesive bond to fix the plate.
— Thickness of the lock plate should be less than 3 mm.
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.