- HES3D-H120-36
3-WAY ADJUSTABLE CONCEALED HINGEHES3D-H120-36
3 / 3 total results
Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, cabinet
- 3-WAY ADJUSTABLE CONCEALED HINGE
- Centre Door Mortise
- HES3D-H120-36
-
HES Series With 3-way Adjustable Function



- Passed 300K open/close private cycle test
Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, cabinet
- —For a 36mm thick door, the mortise is centred and allows it to function as either a left or right-handed door.
—Has increased load capacity of 50 kg with two hinges.
—Thin profile (21mm) allows for shallow mortise.
—Easy and quick installation features:
• Door part and frame part can be separated for easy installation.
• Door can be temporary hanged on the frame before fixing with screws.
—Vertical, horizontal and depth adjustments can be done post installation. - Application
- Interior doors
- Accessories
- Cross-recessed countersunk tapping screw 5 x 20 (4 pcs / hinge) stainless steel
Hex key 3
Cutout template - Sold separately
- HES3D-120-JIG (installation jig)
Videos
Related Information
Drawings / Illustrations
Spec Table
Body [[Hinge]]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
HES3D-H120-36DC | 170-047-861 |
![]() |
|
![]() |
HES3D-H120-36DN | 170-047-862 |
![]() |
|
![]() |
HES3D-H120-36-BL | 170-047-863 |
![]() |
Sold Separately [[Installation Jig] sold separately]
Sold in a set of 3 pcs
CAD download
Unique Drawings (installation, locus, processing)
Content |
---|
Locus Chart |
Cut Out Dimensions |
Body [[Hinge]]
Item Name |
---|
HES3D-H120-36DC |
HES3D-H120-36DN |
HES3D-H120-36-BL |
Sold Separately [[Installation Jig] sold separately]
Catalogue
Manuals
Installation Manual | 1430_4_hes3d_h120_36_e.pdf |
---|
Note
—Read all remarks on handling thoroughly before use.
—Please use the Selection Tool for HES Concealed Hinges to select a hinge.
—When use with a door damper, the following dampers are recommended:
- LDD-S
- LDD-V
- LDD-V100
- LDC-N2
* Each door damper has different load capacity. Please check that before use.
—Required number of hinges also depends on door stiffness and warpage.
Please check actual conditions and performance before use.
—If door restrictors are needed, HES3D-120-A100 is recommended.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity kgf/2pcs
-
Load Capacity kgf/3pcs
-
Door Width (mm)
-
- -
-
Door Height (mm)
-
- -
-
Door Thickness (mm)
