MULTI-ROLLER LINEAR GUIDEMLG13
7 / 7 total results
Filter items
- Passed a 300,000 private cycle test
- ●Allows for smooth movement with the unique mechanism called "multi-roller".
●Passed a 300,000 cycle test (round trips / 100 mm one way / 200 mm per second).
●Since there is no ball creep, it can be used together with a motor drive.
●Slim type with a guide rail width of 13 mm. - Application
- ●Medical equipment, food machine, amusement machine, analytical instruments.
- Other
- ●Guide rails with a length of up to 2000 mm are available through custom order.
Videos
Portfolio
Videos
Related Information
Drawings / Illustrations
Spec Table
Body [GUIDE RAIL]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
MLG13-200 | 190-047-265 | eShop |
||
MLG13-300 | 190-047-266 | eShop |
||
MLG13-600 | 190-047-268 | eShop |
||
MLG13-800 | 190-047-269 | eShop |
||
MLG13-1200 | 190-047-270 | eShop |
Body [GUIDE BLOCK]
Body
CAD download
Unique Drawings (installation, locus, processing)
Content |
---|
Assembly (Rail / Guide block) |
Body [GUIDE RAIL]
Item Name |
---|
MLG13-200 |
MLG13-300 |
MLG13-600 |
MLG13-800 |
MLG13-1200 |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
MLG13-200 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-047-265 |
|
MLG13-300 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-047-266 |
|
MLG13-600 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-047-268 |
|
MLG13-800 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-047-269 |
|
MLG13-1200 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-047-270 |
Body [GUIDE BLOCK]
Item Name |
---|
MLG-13C |
Body
Catalogue
Note
●Please use with stoppers.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
×
-
Guide Rail Type
-
-
Load Capacity N (Per Pair)
-
Load Capacity kgf (Per Pair)
-
Rail Length L (mm)
-
- -
-
Height H (mm)
-
- -
-
Width W (mm)
-
- -
-
Material
-
-
RoHS 2
-
-
CAD
-
Loading