MULTI-ROLLER LINEAR GUIDEMLG20
12 / 12 total results
- Passed a 300,000 private cycle test
- ●Allows for smooth movement with the unique mechanism called "multi-roller".
●Passed a 300,000 cycle test (round trips / 100 mm one way / 200 mm per second).
●Since there is no ball creep, it can be used together with a motor drive.
●A 100 mm type rail is now available.
●A short guide block is now available. The full length is shorter, allowing the travel length to increase by 13 mm. - Application
- ●Medical equipment, food machine, amusement machine, analytical instruments.
Videos
In Use
Images
Videos
Related Information
Drawings / Illustrations
Spec Table
Body [GUIDE RAIL]
Body [GUIDE BLOCK]
Body [SHORT GUIDE BLOCK]
Body [8-WHEEL GUIDE BLOCK]
Body [MOUNTING PLATE]
Body
CAD download
Unique Drawings (installation, locus, processing)
Content |
---|
Assembly (Rail / Plate / Guide block) |
Assembly (Rail / Short Guide Block) |
Body [GUIDE RAIL]
Item Name |
---|
MLG20-100 |
MLG20-200 |
MLG20-300 |
MLG20-400 |
MLG20-600 |
MLG20-800 |
MLG20-2000 |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
MLG20-100 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-047-272 |
MLG20-200 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-045-763 |
MLG20-300 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-045-764 |
MLG20-400 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-045-765 |
MLG20-600 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-050-438 |
MLG20-800 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-050-439 |
MLG20-2000 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-050-440 |
Body [GUIDE BLOCK]
Item Name |
---|
MLG-20C |
Body [SHORT GUIDE BLOCK]
Item Name |
---|
MLG-20CS |
Body [8-WHEEL GUIDE BLOCK]
Item Name |
---|
MLG-20C-8 |
Body [MOUNTING PLATE]
Item Name |
---|
MLG20-P55-40 |
Body
Catalogue
Note
●Please use with stoppers.
●The mounting plate cannot be mounted to a short guide block.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity N (Per Pair)
-
Load Capacity kgf (Per Pair)
-
Rail Length L (mm)
-
- -
-
Height H (mm)
-
- -
-
Width W (mm)
-
- -
