MULTI-ROLLER LINEAR GUIDEMLGX25
9 / 9 total results
- Passed a 500,000 private cycle test
- ●The unique structure called "Dual X" allows for smooth movement even when the load is applied horizontally or vertically.
●The rail is for medium load, designed to withstand an operating load of up to 120 N in either a horizontal or vertical direction.
●Passed a 500,000 cycle test (round trips / 100 mm one way / 200 mm per second).
●Since there is no ball creep, it can be used together with a motor drive.
●Moves smoothly even when moment load occurs.
●The guide block is a preloaded type with minimal backlash. - Application
- ●Automatic machine, medical equipment, analytical instrument, machine tool.
Videos
In Use
Images
Videos
Drawings / Illustrations
-
Show all
* The figure shows the dimensions when the guide rail and a guide block are combined.
-
Show all
[Mounting Direction]
Can be mounted in the following directions -
Show all
[Dual X Structure]
Rollers are located at two different angles to resist both horizontal and vertical loads. -
Show all
[Operating Load/Moment and Travel Distance (Life) Guidelines]
Condition: 200 mm/sec of speed
Spec Table
Body [MULTI-ROLLER LINEAR GUIDE RAIL]
Body [MULTI-ROLLER LINEAR GUIDE BLOCK]
Body
CAD download
Unique Drawings (installation, locus, processing)
Content |
---|
Assembly (Rail / Guide block) |
Body [MULTI-ROLLER LINEAR GUIDE RAIL]
Item Name |
---|
MLGX25-200S |
MLGX25-300S |
MLGX25-400S |
MLGX25-600S |
MLGX25-800S |
MLGX25-1000S |
MLGX25-1200S |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
MLGX25-200S | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-047-257 |
|
MLGX25-300S | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-047-258 |
|
MLGX25-400S | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-047-259 |
|
MLGX25-600S | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-047-260 |
|
MLGX25-800S | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-047-261 |
|
MLGX25-1000S | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-047-262 |
|
MLGX25-1200S | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-047-263 |
Body [MULTI-ROLLER LINEAR GUIDE BLOCK]
Item Name |
---|
MLGX-25C-8 |
Body
Catalogue
Note
●Please use with stoppers.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Guide Rail Type
-
-
Load Capacity N (Per Pair)
-
Load Capacity kgf (Per Pair)
-
Rail Length L (mm)
-
- -
-
Height H (mm)
-
- -
-
Width W (mm)
-
- -
-
Material
-
-
RoHS 2
-
-
CAD
-