LIFT-ASSIST STAYEZS-ELAN
9 / 9 total results
Filter items
- Lift Assist
- Free Stop
- Soft Close
- For upward-opening flap doors.
Equipped with:
-Lift assist (to make flap doors feel lighter)
-Free stop (holds position at any angle from 30° to 70°)
- Soft-closing (slows down closing speed to prevent slamming between 0° and 20°)
Successfully passed 30,000 open/close cycles in a private test.
2011 Good Design Award Winner
Placed at the top of interior of the cabinet, significantly reducing dead space and not getting in the way when installing shelves.
No hinges or connecting bars are needed.
Easy alignment: Simply press the body to the top of the interior of the cabinet and align the front flush with the cabinet.
Fast and easy installation: Body is attached to mounting plate (on flap) by simply snapping it in.
If flap is within specification, does not require torque adjustment postinstallation.
Videos
Related Information
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
EZS-ELAN-LL S | 180-018-903 |
![]() |
|
![]() |
EZS-ELAN-ML S | 180-018-904 |
![]() |
|
![]() |
EZS-ELAN-MM S | 180-018-905 |
![]() |
|
![]() |
EZS-ELAN-HM S | 180-018-906 |
![]() |
|
![]() |
EZS-ELAN-HH S | 180-018-907 |
![]() |
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
EZS-ELAN-COVER | 180-018-983 | eShop |
![]() |
![]() |
EZS-ELAN-H | 180-018-925 | eShop |
![]() |
![]() |
EZS-ELAN-L | 180-018-923 | eShop |
![]() |
![]() |
EZS-ELAN-M | 180-018-924 | eShop |
![]() |
CAD download
Body
Item Name |
---|
EZS-ELAN-LL S |
EZS-ELAN-ML S |
EZS-ELAN-MM S |
EZS-ELAN-HM S |
EZS-ELAN-HH S |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
EZS-ELAN-LL S | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-018-903 |
EZS-ELAN-ML S | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-018-904 |
EZS-ELAN-MM S | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-018-905 |
EZS-ELAN-HM S | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-018-906 |
EZS-ELAN-HH S | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-018-907 |
Body
Catalogue
Manuals
Instruction Manual (English) | 0496-2_ezs-elan_e.pdf |
---|
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
×
