- SLS-ELAN-TV
LAPCON STAYSLS-ELAN-TV
2 / 2 total results
Filter items
- Lift Assist
- Free Stop
- Soft Down
- Short-arm type of easy lift-up stay SLS-ELAN.
Patented Lapcon mechanism controls door opening and closing softly and smoothly.
Door can be opened with a slight force.
Door can be stopped in any position in the range of about 30° to fully opened position.
Door closes slowly in the range of about 0° to 30°.
Easy installation from the front for both left and right.
Related Information
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
SLS-ELAN-HR-TV | 180-018-057 | eShop |
![]() |
![]() |
SLS-ELAN-HL-TV | 180-018-056 | eShop |