EASY LIFT-UP STAYSLS-ELAN
4 / 4 total results
Filter items
- Lift Assist
- Free Stop
- Soft Down
- For upward-opening flap doors.
Equipped with:
-Lift assist (to make flap doors feel lighter)
-Free stop (holds position at any angle from 30° to fully open)
- Soft-closing (slows down closing speed to prevent slamming between 0° and 30°)
Recognized by LGA for 40,000 cycles
Easy alignment: When doing an 19mm overlay install, simply press the body to the top of the interior of the cabinet and align the front plate flush with the cabinet.
Easy installation: Can be installed on both sides from the front.
Can be used singly or in pairs to accomodate a wide range of door sizes/weights
Bracket (sold separately) available for aluminium frame flap doors.
Please contact us directly for information about what types of hinges can be used with SLS-ELAN
Case Studies
Videos
Related Information
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
SLS-ELAN-MRS | 180-015-491 | |||
SLS-ELAN-MLS | 180-015-490 | |||
SLS-ELAN-HRS | 180-015-493 | |||
SLS-ELAN-HLS | 180-015-492 |
Sold Separately
CAD download
Body
Item Name |
---|
SLS-ELAN-MRS |
SLS-ELAN-MLS |
SLS-ELAN-HRS |
SLS-ELAN-HLS |
Sold Separately
Catalogue
Manuals
Instruction Manual (English) | 0447_5_sls_elan_e.pdf |
---|
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
×
-
Flap Opening Direction
-
-
Damper Effective Direction
-
-
Flap Mounting Material
-
-
Max Torque Moment kgf.cm/pc
-
RoHS 2
-
-
CAD
-
Loading