GS-GL3

GLASS DOOR LOCKGS-GL3

12 / 12 total results

Filter items

glass showcase, glass display, glass cabinet

— Cylinder lock designed for glass showcases.
— Comes in two key types: One is removable when locked, and the other is not.
— The locking direction can be changed by turning the case lock and cylinder.
— The strike plate also works as a door stopper, providing stable locking operation.
— The only drilling required for the cabinet is a round hole. This makes the installation very quick.
Accessories
— Cross-recessed countersunk taping screw 3 ×14
— Key
— Strike plate

Drawings / Illustrations

  • Show all

  • Show all

  • Show all

  • Show all

    [Installation Example]
    Left-side Locking

  • Show all

    [Cut Out Dimensions]

  • Show all

    [Change Locking Direction]
    1. Remove the cylinder from the front plate.
    2. Turn the case lock and front plate to the desired direction.
    3. Fix them with nuts or screws. (Make sure the LAMP logo of the cylinder is alway in the right direction.)

  • [Installation Example]
    Left-side Locking
  • [Cut Out Dimensions]
  • [Change Locking Direction]
    1. Remove the cylinder from the front plate.
    2. Turn the case lock and front plate to the desired direction.
    3. Fix them with nuts or screws. (Make sure the LAMP logo of the cylinder is alway in the right direction.)

Spec Table

Body

Image Item Name Item Code Purchase Quotation
GS-GL3-KF-CR-B 150-047-087
eShop
GS-GL3-KF-CR-D 150-001-169
eShop
GS-GL3-KF-GP-B 150-047-088
eShop
GS-GL3-KF-GP-D 150-001-170
eShop
GS-GL3-KF-BL-B 150-047-089
eShop
GS-GL3-KF-BL-D 150-001-171
eShop
GS-GL3-KT-CR-B 150-047-084
eShop
GS-GL3-KT-CR-D 150-001-166
eShop
GS-GL3-KT-GP-B 150-047-085
eShop
GS-GL3-KT-GP-D 150-001-167
eShop
GS-GL3-KT-BL-B 150-047-086
eShop
GS-GL3-KT-BL-D 150-001-168
eShop
Image Item Name Purchase Item Code Quotation RoHS Finish Key Type Min. Glass Thickness Max.Glass Thickness Key Removeable Key Turn Angle Key Changes Application Mounting Surface Unlocked Position Total Lock Series Key Shape Grade Masterkey Function Main Material Colour Showcase Product Type Total Design Coordination Type Showcase Door Spec EAN Box Carton

GS-GL3-KF-CR-B

eShop

150-047-087

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

12

24

GS-GL3-KF-CR-D

eShop

150-001-169

Chrome

Key Alike

5

8

Both Locked and Unlocked

360°

51 to 500

Single Side Flaps

Glass

Key Removeable

2650

Double-sided

Standard

None

Zinc Alloy (ZDC)

Chrome

Lock

Sliding Door GS-G Series

Lock for Glass Door

Single Side Flaps

-

12

24

GS-GL3-KF-GP-B

eShop

150-047-088

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

12

24

GS-GL3-KF-GP-D

eShop

150-001-170

24K Gold

Key Alike

5

8

Both Locked and Unlocked

360°

51 to 500

Single Side Flaps

Glass

Key Removeable

2650

Double-sided

Standard

None

Zinc Alloy (ZDC)

Gold

Lock

Sliding Door GS-G Series

Lock for Glass Door

Single Side Flaps

-

12

24

GS-GL3-KF-BL-B

eShop

150-047-089

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

12

24

GS-GL3-KF-BL-D

eShop

150-001-171

Black

Key Alike

5

8

Both Locked and Unlocked

360°

51 to 500

Single Side Flaps

Glass

Key Removeable

2650

Double-sided

Standard

None

Zinc Alloy (ZDC)

Black

Lock

Sliding Door GS-G Series

Lock for Glass Door

Single Side Flaps

-

12

24

GS-GL3-KT-CR-B

eShop

150-047-084

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932191111

12

24

GS-GL3-KT-CR-D

eShop

150-001-166

Chrome

Key Alike

5

8

When Locked

90°

51 to 500

Single Side Flaps

Glass

Key Not Removeable

2650

Double-sided

Standard

None

Zinc Alloy (ZDC)

Chrome

Lock

Sliding Door GS-G Series

Lock for Glass Door

Single Side Flaps

-

12

24

GS-GL3-KT-GP-B

eShop

150-047-085

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932191128

12

24

GS-GL3-KT-GP-D

eShop

150-001-167

24K Gold

Key Alike

5

8

When Locked

90°

51 to 500

Single Side Flaps

Glass

Key Not Removeable

2650

Double-sided

Standard

None

Zinc Alloy (ZDC)

Gold

Lock

Sliding Door GS-G Series

Lock for Glass Door

Single Side Flaps

-

12

24

GS-GL3-KT-BL-B

eShop

150-047-086

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

12

24

GS-GL3-KT-BL-D

eShop

150-001-168

Black

Key Alike

5

8

When Locked

90°

51 to 500

Single Side Flaps

Glass

Key Not Removeable

2650

Double-sided

Standard

None

Zinc Alloy (ZDC)

Black

Lock

Sliding Door GS-G Series

Lock for Glass Door

Single Side Flaps

-

12

24

Slide to See More


CAD download

Body

Item Name
GS-GL3-KF-CR-B
GS-GL3-KF-CR-D
GS-GL3-KF-GP-B
GS-GL3-KF-GP-D
GS-GL3-KF-BL-B
GS-GL3-KF-BL-D
GS-GL3-KT-CR-B
GS-GL3-KT-CR-D
GS-GL3-KT-GP-B
GS-GL3-KT-GP-D
GS-GL3-KT-BL-B
GS-GL3-KT-BL-D
Item Name 2D 3D Others RoHS Item Code
GS-GL3-KF-CR-B DXF DWG SAT IGES X_T STEP 3DPDF

150-047-087

GS-GL3-KF-CR-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-169

GS-GL3-KF-GP-B DXF DWG SAT IGES X_T STEP 3DPDF

150-047-088

GS-GL3-KF-GP-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-170

GS-GL3-KF-BL-B DXF DWG SAT IGES X_T STEP 3DPDF

150-047-089

GS-GL3-KF-BL-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-171

GS-GL3-KT-CR-B DXF DWG SAT IGES X_T STEP 3DPDF

150-047-084

GS-GL3-KT-CR-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-166

GS-GL3-KT-GP-B DXF DWG SAT IGES X_T STEP 3DPDF

150-047-085

GS-GL3-KT-GP-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-167

GS-GL3-KT-BL-B DXF DWG SAT IGES X_T STEP 3DPDF

150-047-086

GS-GL3-KT-BL-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-168

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/06/03)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/06/03)

Manuals

Installation Manual 1388_2_gs_gl3_a5_e.pdf

Note

— Note that scratches on the black type may become conspicuous. Please handle it with care during installation.
— Shatter proof film is recommended to be used on glass for safety.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
×
Filter
Filter items
Search Clear All ×
Application
Mounting Surface
Key Type
Key Changes
Grade
Masterkey Function
Colour
Finish
Key Turn Angle
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More