- HES3D-V135LGR
3-WAY ADJUSTABLE CONCEALED HINGEHES3D-V135LGR
1 / 1 total results
Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, cabinet, , HES3D-135, ShaperHub data available
- 3-WAY ADJUSTABLE CONCEALED HINGE
- HES3D-V135LGR
-
HES Series With 3-way Adjustable Function

- Passed 300K open/close private cycle test
Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, cabinet, , HES3D-135, ShaperHub data available
- Small bore depth for compact assembly.
3-way adjustment function allows vertical, horizontal, and depth adjustment after hinge installed.
Easy installation: Hinge can be split into the door side and the jamb side and has temporary door holding feature.
Unique seven link structure helps to prevent door sagging. - Accessories
- —Binding head tapping screw 5⨯15
- Sold separately
- —Installation template HES3D-V135-TMP
Videos
Related Information
Spec Table
Body
CAD download
Unique Drawings (installation, locus, processing)
Body
Item Name |
---|
HES3D-V135LGR |
Catalogue
Manuals
Note
—Read all remarks on handling thoroughly before use.
—Please use the Selection Tool for HES Concealed Hinges to select a hinge.
—The locus is different from other products of the same series. Please confirm the position where the door is opened by 90°on the left figure.
—Recommended for use with the following compatible door damper/door closers: LDD-S, LDD-V, and LDC-N2. Verify all conditions before installation.
—Using with other door closers might lead to hinge damage.
—For using Sugatsune door closer, please install the door holder separately at the stop position.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Application
-
-
Material Installed To
-
-
Finish/Colour
-
-
Load Capacity kgf/2pcs
-
Load Capacity kgf/3pcs
-
Unique Feature
-
-
Door Width (mm)
-
- -
-
Door Height (mm)
-
- -
-
Door Thickness (mm)
-
Material
-
RoHS 2
-
-
CAD
-
