WIDE-ANGLE HEAVY-DUTY CONCEALED HINGEJ160
2 / 2 total results
Filter items
- WIDE-ANGLE HEAVY-DUTY CONCEALED HINGE
- 160° opening / Built-in Damper
- J160
- J95 Series
- Passed 40,000 open/close private cycle test
- Soft Close
- The built-in damper allows doors to close slowly providing premium door motion.
Comes with a mounting plate and screw covers. - Specification
- —3-way adjustment of door position is available as below:
• Depth : +1.5 mm / -2.5 mm
• Vertical : ±3 mm
• Overlay (horizontal) : +0 mm / -4 mm - Accessories
- —Cross-recessed raised countersunk tapping screw 5⨯18
Videos
In Use
Images
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
J160-D22-25T NI | 160-044-973 | |||
J160-D22-25T BN | 160-044-974 |
CAD download
Unique Drawings (installation, locus, processing)
Body
Catalogue
Manuals
Installation Manual | 1320_1_j160.pdf |
---|
Note
—Comes with a red holding pin which holds the hinge angle. Please do not detach it until the hinge is installed
—Please do not open and close the hinge while the holding pin is attached.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
×
-
Min Door Thickness
-
Max Door Thickness
-
Thickness of Mounting Plate (mm)
Loading