HGS3D-S160SH

STAINLESS STEEL CONCEALED HINGEHGS3D-S160SH

1 / 1 total results

Filter items
  • STAINLESS STEEL CONCEALED HINGE
  • With 3-way Adjustable Function
  • HGS3D-S160SH

  • Passed 300K open/close private cycle test

ShaperHub data available

—Stainless steel construction with excellent corrosion resistance.
—With three-way adjustment function (vertical, horizontal, depth).
—The hinge can be split into two parts. (door and jamb sides)
Application
—Residential doors, fire doors, facility doors, etc.
Accessories
—Flat head tapping screw 5⨯40 (stainless steel)
—Hex key 4,3,2.5
Optional item
—Square screw cover: Order when cut out is square (steel fittings, etc.).

Drawings / Illustrations

  • Show all

    Figure shows top screw cover removed.

  • Show all

    [Locus Chart]

  • Show all

    [Cut Out Dimensions]
    *When using the optional square screw cover, drill the first oval hole in both the door and the jamb as a square hole of width 30 ⨯ length 160 ⨯ depth 8.

  • Show all

  • Figure shows top screw cover removed.
  • [Locus Chart]
  • [Cut Out Dimensions]
    *When using the optional square screw cover, drill the first oval hole in both the door and the jamb as a square hole of width 30 ⨯ length 160 ⨯ depth 8.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HGS3D-S160SH 170-050-961
Image Item Name Purchase Item Code Quotation RoHS Max.DoorWidth Max.DoorHeight Min.DoorThickness OpeningAngle MainMaterial Mainfinishes Additionalfeature BodyLengthL LoadCapacityN/2pcs Loadcapacity(kgf/2pc) Applications DoorMaterial DoorCutoutDepth FrameCutoutDepth LoadCapacityN/3pc LoadCapacitykgf/3pcs ConcealedHingeType-WebFiltering MainMaterialofConcealedHingeBody-[WebFiltering] MainColourofConcealedHingeBody-[WebFiltering] EAN

HGS3D-S160SH

170-050-961

900

2400

36

180°

StainlessSteel(SUS304)

Satin

3DAdjustment
Separable

160

784

80

Architectural

Wood
Steel(SD)

26ormore

26ormore

981

100

Body

StainlessSteel

Silver

4510932217439

Slide to See More


Optional Parts

Image Item Name Item Code Purchase Quotation
HGS3D-S160SH-SQPLATE 170-050-962
eShop
Image Item Name Purchase Item Code Quotation RoHS Old Item Name Applications DoorMaterial Material Finish Type EAN

HGS3D-S160SH-SQPLATE

eShop

170-050-962

HGS3D-S160SH-SQCOVER

Architectural

Wood
Steel(SD)

StainlessSteel(SUS304)

Satin

RelatedItem

4510932217446

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
Locus Chart
Cut Out Dimension
Content 2D 3D PDF
Locus Chart DXF DWG SAT IGES X_T STEP PDF
Cut Out Dimension DXF DWG SAT IGES X_T STEP PDF

Slide to See More

Body

Item Name
HGS3D-S160SH
Item Name 2D 3D Others RoHS Item Code
HGS3D-S160SH DXF DWG SAT IGES X_T STEP 3DPDF

170-050-961

Slide to See More

Optional Parts

Item Name
HGS3D-S160SH-SQPLATE
Item Name 2D 3D Others RoHS Item Code
HGS3D-S160SH-SQPLATE DXF DWG SAT IGES X_T STEP 3DPDF

170-050-962

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2022/12/19)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2022/12/19)

Manuals

Note

—Be sure to read the “Cautions”.
—Please use the Selection Tool for HES Concealed Hinges to select a hinge.
—If noise is generated during use, apply lubricant (grease) as needed.

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
×
Filter
Filter items
Search Clear All ×
Door Width (mm)
  • -
Door Height (mm)
  • -
Door Thickness (mm)
  • -
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More