CABINET LOCK2170
4 / 4 resultados totales
- CABINET LOCK
- 2170
- Total Lock 2100 series

- ●Rotate and position the cylinder for either drawer or right-handed door use.
●The lock is surface-mountable making it suitable for overlay doors.
●An updated version of the 2100 model. Keys within the 2100 series can be shared using the same key number. - Otros
- ●Gold finishing is also available on request.
- Accesorios
- ●Cross-recessed countersunk screws 3.1 x 20, 2.1 x 10 (stainless steel)
●Key
●Ring
●Strike plate
Planos/ilustraciones
-
Mostrar todo
-
Mostrar todo
[For Drawers]
-
Mostrar todo
[For Right-handed Doors]
-
Mostrar todo
[Switching Drawer/Door Applications]
Remove the screw Ⓐ, rotate the cylinder 90°, and retighten screw Ⓐ. (The rotation direction will be to the left when switching from door to drawer application.) Make sure the key number is centered and in the upright position.
Tabla de especificaciones
Cuerpo
Imagen | Nombre del artículo | Código del artículo | Presupuesto |
---|---|---|---|
![]() |
2170-24-B | 150-049-465 |
![]() |
![]() |
2170-24-D | 150-001-182 |
![]() |
![]() |
2170-30-B | 150-049-466 |
![]() |
![]() |
2170-30-D | 150-001-183 |
![]() |
Se vende por separado
Descargar CAD
Cuerpo
Nombre del artículo |
---|
2170-24-B |
2170-24-D |
2170-30-B |
2170-30-D |
Se vende por separado
Catálogo
Nota
●Do not rotate the cylinder more than necessary when switching drawer/door applications. This may cause damage. Unlike the 2100 model, it cannot rotate without removing the Ⓐ screw shown in the drawing.