- HES2S-150-A110
SURFACE-MOUNT CONCEALED HINGEHES2S-150-A110
3 / 3 risultati totali
Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, cabinet
- SURFACE-MOUNT CONCEALED HINGE
- Jamb Side Surface Mount / 110° Opening
- HES2S-150-A110
-
HES Series With 3-way Adjustable Function


- Passed Private 300K Cycle Test
Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, cabinet
- —Surface mounts on the jamb side for easy installation.
—Supports door thickness of 35 mm or more.
—For doors with a thickness of 35 or 36 mm, centre mounting is possible, making the door non-handed (usable as both right-handed and left-handed).
—3D Adjustment Post Installation: Adjust vertically, horizontally, and depth. - Accessori
- —Countersunk head tapping screw 4×20 (4 pcs/hinge) Stainless
—Cross-recessed truss tapping screw 4⨯16 (4 pcs/hinge) Steel
—Hex key 3
—Door side drilling/jamb side mounting template
Video
Informazioni correlate
Disegni / Illustrazioni
-
Mostra tutto
Dimensions
-
Mostra tutto
*The illustration shows the state when opened at 90° without a cover.
-
Mostra tutto
Locus Chart
Drill at the door corner (B). The frame corner (A) can be used even without machining. -
Mostra tutto
Cut Out Dimensions
Drill pilot holes at the positions of the adjustment and locating screws.
Tavola specifiche
Corpo
Immagini | Nome articolo | Codice articolo | Citazione |
---|---|---|---|
![]() |
HES2S-150-A110-WT | 170-056-969 |
![]() |
![]() |
HES2S-150-A110-BL | 170-056-970 |
![]() |
![]() |
HES2S-150-A110-WGR | 170-056-971 |
![]() |
Scarico CAD
Corpo
Nome articolo |
---|
HES2S-150-A110-WT |
HES2S-150-A110-BL |
HES2S-150-A110-WGR |
Catalogo
Nota
—Use with a door stopper to prevent opening farther than 110°.
—The hinge cannot be divided between the door and jamb.
—Use the selection tool to check the compatibility for your projects.
Prodotti collegati
Categoria
I tuoi articoli visualizzati di recente
Se desideri tenere traccia degli elementi visualizzati, fai clic sul pulsante "Conserva cronologia" in basso.
Non hai prodotti visualizzati di recente.