38 Product Application Images Added Aggiorna:2024/11/08

Using the MONOFLAT LIN-X Hinge allows the door to close flat against the wall, creating a seamless blend.

The door protrudes less than a typical swing door, so it won’t obstruct the passageway even in narrow spaces.

Combining shelf standards with plates, pipe sockets, and storage trays creates convenient, user-friendly storage.

ISHITOMO HOME Ritto Showroom

The MONO FLAT LIN-X Hinges and shelf standards are featured in a walk-in closet at ISHITOMO HOME's Ritto showroom.

The door opens with a push, eliminating the need for a handle on its front side.

The door damper enables the door to close gently and slowly.

ISHITOMO HOME's House Selection Hikone Showroom Display

ISHITOMO HOME's House Selection Hikone showroom has incorporated the MONOFLAT FLUSH SLIDING DOOR SYSTEM, ideal for creating hidden doors, along with door dampers.

The doors can be stored away, preventing any obstruction when seated in a chair.

Sugatsune Kogyo Osaka Showroom (Washbasin Display)

The door at the bottom right of the sink can be stored inside the unit when opened, staying out of the way. This design maximises space efficiency and is highly recommended.

The door can be stored away, keeping pathways clear and unobstructed.

The generous vertical opening accommodates the storage of large appliances, such as steam ovens.

Even large doors feature a compact swing-up trajectory and minimal projection, ensuring no interference with workflow.

Sugatsune Kogyo Osaka Showroom (Storage Furniture Display)

Utilising vertical storage door hardware or flipper door hardware, which allows doors to be stored within the furniture when opened, enables efficient use of space without obstructing traffic flow.
Vertically opening doors are equipped with swing lift-up and swing lift-down mechanisms, minimising forward protrusion. The design has a wide opening and ensures easy opening and closing.