Solutions for Control Panels, Distribution Boards, and Electrical Enclosures

With increasing workforce shortages and growing diversity in tasks, control panels, distribution boards, and electrical enclosures must be designed for ease of use by everyone. Sugatsune offers a range of components to optimise aspects such as monitor height and angle adjustments, as well as parts that simplify the process of improving cabinet sealing.

Angle Adjustments for Improved Efficiency During Machine Tool Setup Changes

SWIVEL TORQUE HINGE

A Swivel Torque Hinges allows for 360° rotation in the horizontal direction and holds the position at any angle. It enables wire routing through the central hole and is ideal for adjusting monitor angles.

See products

HIGH-RIGIDITY SWIVEL TORQUE HINGE
HG-S-HR50
This hinge offers high rigidity and can withstand unbalanced loads. The included angle limit bolt restricts the rotation angle. Ideal for adjusting the angle of control panels and LCD monitors.

See more info

MONITOR BRACKET
KA-T100S50
This monitor bracket prevents tilting during touch operation or vibration-induced sagging by using a supplemental locking mechanism. The monitor can be detached easily with the removal lever.

See more info

TORQUE HINGES
Dual Axis
Dual Axis Torque Hinges feature a free-stop mechanism on two axes, allowing any angle to be held in both tilt and swivel directions. The swivel direction allows for 360° rotation, with the rotation and tilt angles restricted using screws and pins.

See products

MONITOR ARM
KA-T100S50-W/P
Monitor arm allows for easy adjustment of the control panel's position. Available in types that reduce chattering during operation and high load capacity versions. A wide range of options is offered to suit various needs.

See more info

Height Adjustments for an Ergonomic and Comfortable Work Position

ADJUSTABLE MOUNT
FSL-V36
This unit slides along an aluminium frame and can hold the monitor at any desired position, making it perfect for height adjustments.

See more info

Enhancing the Sealing of Control Panels, Distribution Boards, and Electrical Enclosures

WIRE MANAGER

Prevents oil mist and dust from entering, reducing the risk of equipment failure. Easy installation with screws into rectangular processed holes.

See products

SPONGE RUBBER
WRS
Excellent oil resistance and flame retardancy (equivalent to UL94 V-0 flame rating), while also suppressing leaks of water, sound, and other substances. Ideal for protecting wiring in control panels.

See more info
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
You seem to be visiting from Stati Uniti d'America. Sugatsune America serves your location.